Skip to main content
Nch Single Power Mosfet 30V 34A 2.6Mohm 8Pin HVSON (3333)

Package Information

CAD Model:View CAD Model
Pkg. Type:HVSON
Pkg. Code:pkg_6042
Lead Count (#):8
Pkg. Dimensions (mm):3 x 3 x 1
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)4660
ID (A)34
Lead CompliantNo
Length (mm)3
MOQ3000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)52
Pkg. Dimensions (mm)3 x 3 x 1
Pkg. TypeHVSON
Qg typ (nC)12
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)2.6
RDS (ON) (Max) @4.5V (mohm)7.5
Replacement RemarkNo shipping record for 5 years. There is also a production risk of SOP package.
Tape & ReelNo
Thickness (mm)1
VDSS (Max) (V)30
VGSS (V)20
Vgs (off) (Max) (V)2.5
Width (mm)3

Description

MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.