Skip to main content

Features

  • VDSS = 30 V (TA = 25°C)
  • Low on-state resistance
    RDS(on) = 3.8 mΩ MAX. (VGS = 10 V, ID = 26 A)
  • 4.5 V Gate-drive available
  • Small surface mount package (8-pin HVSON (3333))
  • Pb-free, Halogen Free

Description

The UPA2821T1L is a Nch Single Power Mosfet 30V 26A 3.8Mohm 8Pin HVSON (3333).

Applied Filters: