Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • VDSS = 30 V (TA = 25°C)
  • Low on-state resistance
    RDS(on) = 1.3 mΩ MAX. (VGS = 10 V, ID = 46 A)
    RDS(on) = 2.9 mΩ MAX. (VGS = 4.5 V, ID = 32 A)
  • 4.5 V Gate-drive available
  • Thin type surface mount package with heat spreader
  • Halogen free

Description

MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.

Applied Filters: