Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
N Channel Power MOSFET

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_10755
Lead Count (#):8
Pkg. Dimensions (mm):5 x 4 x 1.8
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)830
ID (A)-6
Lead CompliantYes
Length (mm)5
MOQ2500
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)2
Pkg. Dimensions (mm)5 x 4 x 1.8
Pkg. TypeSOP
Qg typ (nC)15
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)33
RDS (ON) (Max) @4.5V (mohm)59
Tape & ReelNo
Thickness (mm)1.8
VDSS (Max) (V)-30
VGSS (V)-25
Vgs (off) (Max) (V)-2.5
Width (mm)4

Description

The UPA1717G is a N Channel Power MOSFET.