| CAD Model: | View CAD Model |
| Pkg. Type: | LQFP |
| Pkg. Code: | QSG |
| Lead Count (#): | 64 |
| Pkg. Dimensions (mm): | 10.0 x 10.0 x 0.00 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 64 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | 0 to +70°C |
| Analog RGB Input | No |
| CCFL/LED Controller | No |
| CVBS Input | Yes |
| Comb Filter | 2D |
| De-Interlacer | 2D |
| Dual View Output | No |
| External OSD | No |
| LVDS Input | No |
| LVDS Output | No |
| Length (mm) | 10 |
| MCU/MPU | External |
| MIPI-CSI2 input | No |
| MOQ | 320 |
| Memory Support | No |
| OSD Colors | 8x2 Color/ 8-Bit Palette |
| OSD Font RAM | 25 |
| OSD Font ROM | 202 |
| OSD Type | Font |
| Output Resolution (Max) | WVGA |
| PIP | No |
| Pkg. Dimensions (mm) | 10.0 x 10.0 x 0.00 |
| Pkg. Type | LQFP |
| Qualification Level | Automotive |
| S-Video Input | Yes |
| SCART Input | No |
| Secondary Output | No |
| TCON Output | Analog |
| TTL Output | No |
| Touch-screen Controller | No |
| Width (mm) | 10 |
| YPbPr Input | No |
Support is limited to customers who have already adopted these products.
Techwells TW8807 LCD display processor is a low-cost high-quality TFT panel controller with an embedded NTSC/PAL/SECAM TV decoder, scaler, de-interlacer and timing controller. It is designed to support analog panels used in video applications including portable TV, rear seat car display, and portable DVD. The TW8807 contains all the logic required to convert standard TV signals to the digital control and data signals required to drive various TFT panel types. It supports TFT panel resolutions up to WQVGA (480x234) with 1- pixel/clock formats. The chip accepts CVBS (composite) analog input or S-video analog input for use as a video monitor. Up to four physical CVBS inputs or one S-video input can be connected. The integrated analog front-end contains two ADCs with two clamping circuits and one Automatic Gain Control (AGC) circuit to minimize external component count. It employs a 4H, 5-line adaptive comb filter and proprietary Y/C processing technologies to produce exceptionally high-quality pictures. The chip's internal logic synchronizes the panel frame rate to the incoming input frame rate. A high-quality image-scaling engine is used to convert the lower resolution formats to the output panel resolution. An internal deinterlacing engine also allows interlaced video to be supported. On-Screen Display is supported through an on-chip OSD RAM. The TW8807 also supports TFT panel power sequencing, DPMS (VESATM Display Power Management Signaling) signaling and power management. The control interface is a 2-wire serial bus interface. The TW8807 core operates at 1. 8V, the IO at 3. 3V and is packaged in a 64-pin PQFP package.