Skip to main content
4-in-1 NTSC/PAL Video Decoder for Security Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:PQFP-HS
Pkg. Code:QRN
Lead Count (#):128
Pkg. Dimensions (mm):14.0 x 20.0 x 0.00
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)128
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)0 to +70°C
FunctionVideo Decoder
Length (mm)14
MOQ66
Pkg. Dimensions (mm)14.0 x 20.0 x 0.00
Pkg. TypePQFP-HS
Qualification LevelStandard
Width (mm)20

Description

Support is limited to customers who have already adopted these products.

The TW2804 includes four high quality NTSC / PAL video decoders, which convert analog composite to digital component YCbCr for security applications. The TW2804X contains four 10-bit A/D, proprietary digital gain/clamp controllers, and utilizes proprietary techniques for separating luminance & chrominance to reduce both cross-luminance and cross-chrominance artifacts. The high performance dual scalers in each channel offer two differently scaled video outputs with 54MHz ITU-R BT. 656 format for security system design. Four built-in motion detectors can also increase the feature of a security system.