Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Processor interface supports MPC74xx and PPC750 processors
  • Dual Processor support
  • PCI/X Interface supports PCI 2.3 and PCI-X 1.0 modes
  • Memory Controller supports DDR2-400 devices
  • Integrated bus arbiters for processor and PCI/X devices
  • Four independent DMA/XOR channels
  • Clock generator with spread-spectrum capability
  • Two independent Gigabit Ethernet ports
  • HLP Interface for Flash and other simple I/O devices
  • Two UARTs
  • 16-bit parallel GPIO port
  • I2C/EEPROM Interface
  • JTAG support (Boundary scan)
  • Available in 1023-pin BGA package, which is pin compatible with TSI108

Description

The TSI109 is a host bridge for PowerPC processors that supports PCI-X, DDR2-400 SDRAM, Gigabit Ethernet, and Flash. The device contains numerous integrated features that enable customers to reduce system design complexity and system costs. The TSI109 delivers industry-leading performance for customers in the wireless infrastructure, storage networking, network access, printer, military, and industrial automation markets.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
TSI109-200CLObsoleteN/AOut of StockFCBGA1023#CNoTray
TSI109-200CLYObsoleteN/AOut of StockFCBGA1023#CNoTray
TSI109-200ILObsoleteN/AIn StockFCBGA1023#INoTray
TSI109-200ILYObsoleteN/AIn StockFCBGA1023#INoTray
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?