Skip to main content
Renesas Electronics Corporation

Overview

Description

The ISL75054MEVAL1Z evaluation board showcases the ISL75054M, an ultra-low noise, high-PSRR, radiation tolerant low-ropout regulator (LDO) ideal for powering sensitive analog loads such as RF devices and ADCs.

The ISL75054M supports a wide input voltage range of 2.7V to 30V, with an adjustable output from 0.5V up to (VIN - VDO), and can source up to 1A of output current. Key features include an adjustable soft-start, an open-drain power-good indicator, and overvoltage/undervoltage detection to monitor output status.

Built-in protections such as over-temperature shutdown, and internal and resistor-adjustable current limiting with foldback, enhance system reliability. The integration of a precision internal current source and high-performance voltage buffer error amplifier enables ultra-low output noise and high PSRR while minimizing the number of external components required, reducing BOM, solution size, and design complexity.

The ISL75054MEVAL1Z provides a quick and efficient way to evaluate the performance and features of the ISL75054M. For full electrical and functional specifications, refer to the ISL75054M datasheet.

Features

  • Ultra-low noise
  • High PSRR
  • Adjustable enable, power-good, and current limit thresholds
  • Output current monitoring through the OCP pin
  • Wide input voltage range up to 30V
  • Adjustable startup timing and fast-start capability

Applications

Documentation

Design & Development

Related Boards & Kits

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?