Overview
Description
The ISL71040M is a low-side driver designed to drive enhancement mode Gallium Nitride (GaN) FETs in isolated topologies and boost type configurations. The ISL71040M operates with a supply voltage from 4. 5V to 13. 2V and has both inverting (INB) and non-inverting (IN) inputs to satisfy requirements for inverting and non-inverting gate drives with a single device. The ISL71040M has a 4. 5V gate drive voltage (VDRV) generated using an internal regulator that prevents the gate voltage from exceeding the maximum gate-source rating of enhancement mode GaN FETs. The gate drive voltage features an Undervoltage Lockout (UVLO) protection that ignores the inputs (IN/INB) and keeps OUTL turned on to ensure the GaN FET is in an OFF state whenever VDRV is below the UVLO threshold. The ISL71040M inputs can withstand voltages up to 14. 7V regardless of the VDD voltage, which allows the inputs to be connected directly to most PWM controllers. The ISL71040M's split outputs offer the flexibility to adjust the turn-on and turn-off speed independently by adding additional impedance to the turn-on and turn-off paths. The ISL71040M operates across the military temperature range from -55°C to +125°C and is offered in an 8 Ld Thin Dual Flat No-Lead (TDFN) plastic package.
Features
- Wide operating voltage range of 4.5V to 13.2V
- Up to 14.7V logic inputs (regardless of VDD level) Inverting and non-inverting inputs
- Optimized to drive enhancement mode GaN FETs
- Internal 4.5V regulated gate drive voltage
- Independent outputs for adjustable turn-on/turn-off speeds
- NiPdAu-Ag Lead finish (Sn-free, Pb-free)
- Moisture Sensitivity Level (MSL) Rating: 1
- Passes NASA Low Outgassing Specifications
- Full military temperature range operation
- TA = -55°C to +125°C
- TJ = -55°C to +150°C
- Characterized radiation levels
- Low Dose Rate (LDR) <0.01rad(Si)/s : 30krad(Si)
- No SEB/L, VDD = 16.5V : 43MeV•cm2/mg
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 782 KB | |
Product Advisory | PDF 414 KB | |
Report | PDF 316 KB | |
White Paper | PDF 470 KB 日本語 | |
White Paper | PDF 548 KB | |
Application Note | PDF 338 KB | |
Application Note | PDF 224 KB | |
7 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
iSim:PE Offline Simulation Tool iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
|
Simulator | Renesas |
1 item
|
Boards & Kits
Radiation Tolerant Low-Side GaN FET Driver Evaluation Board
The ISL71040MEV1Z evaluation platform is designed to evaluate the ISL71040M. The ISL71040M is designed to drive enhancement mode Gallium Nitride (GaN) FETs in isolated topologies and boost type configurations. It operates across a supply range of 4.5V to 13.2V and offers both non-inverting and...
Radiation Tolerant Single-Ended Current Mode PWM Controller Evaluation Board
The ISL71043MEVAL1Z evaluation platform is designed to evaluate the ISL71043M and ISL71040M in a flyback power supply configuration.
The ISL71043M is a radiation-hardened drop-in replacement for the popular 28C4x and 18C4x PWM controllers suitable for a wide range of power conversion...
Power Management Reference Design for AMD Versal XQRVC1902
The ISLVERSALDEMO2Z demo board provides the power management for the AMD Xilinx Space Grade Versal ACAP AI Core VC1902 using Renesas' Radiation Hardened Power Management devices. The Versal ACAP system requires various supply rails, including the core, digital, analog, and DDR memory. The...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: