Overview
Description
The ISL71043M is a PWM controller suitable for a wide range of power conversion applications including boost, flyback, and isolated output configurations. Its fast signal propagation and output switching characteristics make this an ideal product for existing and new designs. Features include up to 13. 2V operation, 2. 9mA operating current, 90μA typical start-up current, adjustable operating frequency to 1MHz and, 1A current drive capability with 35ns rise and 29ns fall times. The ISL71043M is offered in either an 8 Ld SOIC or an 8 Ld TDFN package and both are specified across the extended temperature range of -55°C to +125°C.
Features
- 1A MOSFET gate driver
- 90µA typical start-up current, 125µA maximum
- 35ns propagation delay current sense to output
- Fast transient response with Peak Current mode control
- 9V to 13.2V operation
- Adjustable switching frequency to 1MHz
- 35ns rise time and 29ns fall time with 1nF output load
- Trimmed timing capacitor discharge current for accurate dead time/maximum duty cycle control
- 1.5MHz bandwidth error amplifier
- Tight tolerance voltage reference over line, load, and temperature±3% current limit threshold
- Ni/Pd/Au-Ag lead finish (Tin (Sn) free)
- Characterized radiation levels
- Low Dose Rate (LDR) (0.01rad(Si)/s) : 30krad(Si)
- Single event burnout LET 43MeV•cm2/mg
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.49 MB | |
Technical Brief | PDF 356 KB | |
Product Advisory | PDF 414 KB | |
Report | PDF 322 KB | |
Report | PDF 370 KB | |
Application Note | PDF 338 KB | |
Application Note | PDF 224 KB | |
7 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
iSim:PE Offline Simulation Tool iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
|
Simulator | Renesas |
1 item
|
Boards & Kits
Radiation Tolerant Single-Ended Current Mode PWM Controller Evaluation Board
The ISL71043MEVAL1Z evaluation platform is designed to evaluate the ISL71043M and ISL71040M in a flyback power supply configuration.
The ISL71043M is a radiation-hardened drop-in replacement for the popular 28C4x and 18C4x PWM controllers suitable for a wide range of power conversion...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: