Overview
Description
The ISL68137-61P-EV1Z evaluation board provides users a method of evaluating the ISL68137 digital multiphase device. Included on the board is a high-performance transient load generator capable of replicating the type of high di/dt loads typical of today's high current ASICs. For a full comparison of all the ISL68xx and ISL69xx product offerings, please visit the digital multiphase controller family page.
The ISL68137 is combined with the ISL99227 Smart Power Stage (SPS) to provide a highly efficient power solution capable of delivering up to 270A.
While the user may opt to evaluate the solution based on the Renesas default configuration, custom configurations are easily created using our PowerNavigator™ software.
Features
- 0.5% VOUT regulation accuracy
- PMBus interface, AVSBus interface
- 3% IOUT telemetry accuracy
- Onboard transient load to facilitate testing
- ATX or bench supply connections for input sources
Applications
Design & Development
Support
Support Communities
Knowledge Base
Videos & Training
Introducing evaluation platforms for Renesas' latest family of fully digital multiphase controllers with smart power stage (SPS).