| CAD Model: | View CAD Model |
| Pkg. Type: | STQFN |
| Pkg. Code: | |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 2.0 x 3.0 x 0.55 |
| Pitch (mm): |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) |
| Pkg. Type | STQFN |
| Package Area (mm²) | 6 |
| Pkg. Dimensions (mm) | 2.0 x 3.0 x 0.55 |
| Qualification Level | Industrial |
| Temp. Range (°C) | -40 to +85°C |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | TAIWAN |
| Carrier Type | Tape & Reel |
| Control Mode | IN-IN |
| Interface | Hardware (GPIO) |
| Key Features | 3A RMS for two HV GPOs connected in parallel, Current sense comparator with dynamical Vref mode, Undervoltage lockout, Thermal shutdown, Overcurrent protection |
| Lead Count (#) | 20 |
| Pb (Lead) Free | Yes |
| Peak Output Current IPK (A) | 6 |
| RDS(ON) (HS + LS) (mΩ) | 600 |
| Sleep/Reset Mode Current (µA) | 22 |
| Topology | Push-Pull |
| VS (Max) (V) | 26.4 |
| VS (Min) (V) | 4.5 |
The SLG7MD47679 is a versatile H-Bridge motor driver solution, designed for high-voltage applications with configurable Pulse Width Modulation (PWM) macrocells and robust high-voltage outputs. With high voltage and current handling capabilities, it is ideal for complex motor or load drive applications, smart level translators, and managing high-voltage, high-current loads efficiently. Its compact design, low power consumption, and versatile functionality make it a perfect choice for modern electronics, prioritizing power efficiency while minimizing energy expenditure. PWM current control is facilitated through a resistor between the RS pin and GND. Built-in protection features such as undervoltage lockout, overcurrent protection, and thermal shutdown ensure reliable and safe operation across various environments.