Skip to main content
Renesas Electronics Corporation
5.5V, 20mΩ, 2.5A Load Switch with Discharge

Package Information

CAD Model:View CAD Model
Pkg. Type:STDFN-8
Pkg. Code:
Lead Count (#):8
Pkg. Dimensions (mm):1.0 x 1.6 mm
Pitch (mm):

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.39.0090
Pb (Lead) Free
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)8
Temp. Range (°C)-40 to +85°C
Current Monitor OutputNo
Discharge CircuitYes
EnableActive High
FET Pass Device TypeSingle N-Channel
IDS (A)2.5
IDS Channel 1 (A)2.5
Input Quiescent Current Channel 1, max (µA)10
Input Quiescent Current when OFF Channel 1, max (µA)1
Internal TVS Surge ProtectionNo
Output Discharge CircuitYes
Output Voltage Slew Rate set byCapacitor
Over Current Protection (OCP)No
Over Temperature Protection (OTP)Yes
Over Voltage ProtectionNo
Parametric CategoryLoad Switches
Pkg. Dimensions (mm)1.0 x 1.6 mm
Pkg. TypeSTDFN-8
Power Good (PG), FAULT indicatorNo
Power Monitor OutputNo
Protection FeaturesTSD
RDSON (Typ) (mΩ)20
RDSON (Typ) Channel 1 (mΩ)20
Ramp ControlCapacitor
Reverse current blockingNo
Reverse voltage detectionNo
Short Circuit ProtectionNo
Undervoltage ProtectionNo
VD/VIN (Max)VDD - 1.5 V
VD/VIN (Min)0.85
VDD Range (V) (V)2.5 - 5.5
VDD max. (V)5.5
VDD min. (V)2.5
VDDl-VDDh (V)2.5 - 5.5
VIN Channel 1 max. (V)4
VIN Channel 1 min. (V)0.85
VIN Range (V)0.85 - 4
VIN Range Channel 1 (V)0.85 - 4
VIN max. (V)V4
VIN min. (V)V0.85
VOUT Discharge CircuitYes

Description

The SLG5NT1533V is a 20mΩ 2.5A single-channel load switch with configurable slew rate control. The device can enable fast power rail turn-on with big cap loading. The internal circuit limits max inrush current to prevent device damage. The product is packaged in an ultra‑small 1.0mm x 1.6mm package.