| CAD Model: | View CAD Model |
| Pkg. Type: | WLCSP-6L |
| Pkg. Code: | |
| Lead Count (#): | 6 |
| Pkg. Dimensions (mm): | 0.71 x 1.16 mm |
| Pitch (mm): |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) |
| Lead Count (#) | 6 |
| Temp. Range (°C) | -40 to +85°C |
| Current Monitor Output | No |
| Discharge Circuit | Yes |
| Enable | Active High |
| FET Pass Device Type | Single N-Channel |
| IDS (A) | 1 |
| IDS Channel 1 (A) | 1 |
| Input Quiescent Current Channel 1, max (µA) | 21.5 |
| Input Quiescent Current Channel 1, typ (µA) | 15.7 |
| Input Quiescent Current when OFF Channel 1, max (µA) | 0.33 |
| Internal TVS Surge Protection | No |
| Output Discharge Circuit | Yes |
| Output Voltage Slew Rate set by | Internally Fixed |
| Over Current Protection (OCP) | No |
| Over Temperature Protection (OTP) | No |
| Over Voltage Protection | No |
| Parametric Category | Load Switches |
| Pkg. Dimensions (mm) | 0.71 x 1.16 mm |
| Pkg. Type | WLCSP-6L |
| Power Good (PG), FAULT indicator | No |
| Power Monitor Output | No |
| RDSON (Typ) (mΩ) | 17.6 |
| RDSON (Typ) Channel 1 (mΩ) | 17.6 |
| Ramp Control | Internally Fixed |
| Reverse current blocking | No |
| Reverse voltage detection | No |
| Short Circuit Protection | No |
| Undervoltage Protection | No |
| VD/VIN (Max) | 1.5 |
| VD/VIN (Min) | 0.25 |
| VDD Range (V) (V) | 2.7 - 3.6 |
| VDD max. (V) | 3.6 |
| VDD min. (V) | 2.7 |
| VDDl-VDDh (V) | 2.7 - 3.6 |
| VIN Channel 1 max. (V) | 1.5 |
| VIN Channel 1 min. (V) | 0.25 |
| VIN Range (V) | 0.25 - 1.5 |
| VIN Range Channel 1 (V) | 0.25 - 1.5 |
| VIN max. (V) | V1.5 |
| VIN min. (V) | V0.25 |
| VOUT Discharge Circuit | Yes |
The SLG59M1746C is a high-performance 1A capable, single-channel load switch designed for high-side power control applications up to 1A. This feature-rich nFET load switch has been optimized for all small form factor, single-cell Li-ion applications including smartphones, fitness bands, and watches.
Operating from 2.7V to 3.6V supplies, the SLG59M1746C’s RDSON is 17.6mΩ and exhibits an input voltage range that extends from 0.25V to 1.5V. The SLG59M1746C’s nFET architecture achieves very low supply current operation, controlled VIN inrush current profile, and world-class VIN range to rival the performance of many general-purpose nFET and pFET load switches on the market.
Using Renesas’ proprietary MOSFET IP, the SLG59M1746C achieves a stable RDSON as a function of both the supply and input voltages. Fully specified over the -40 °C to 85 °C temperature range, this advanced nFET load switch is available in a 6-lead WLCSP package measuring 0.71mm x 1.16mm x 0.5 mm with 0.35 mm pitch. The SLG59M1746C consumes less than 1μA after start up.