Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
5.5V, 17mΩ, 2.5A Load Switch with Protection Features and Discharge

Package Information

CAD Model:View CAD Model
Pkg. Type:STDFN-8
Pkg. Code:
Lead Count (#):8
Pkg. Dimensions (mm):1.0 x 1.6 mm
Pitch (mm):

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.39.0090
Pb (Lead) Free
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)8
Temp. Range (°C)-40 to +125°C
Current Monitor OutputNo
Discharge CircuitYes
EnableActive High
FET Pass Device TypeSingle N-Channel
IDS (A)2.5
IDS Channel 1 (A)2.5
Input Quiescent Current Channel 1, max (µA)100
Input Quiescent Current Channel 1, typ (µA)75
Input Quiescent Current when OFF Channel 1, max (µA)1
Internal TVS Surge ProtectionNo
Output Discharge CircuitYes
Output Voltage Slew Rate set byCapacitor
Over Current Protection (OCP)Internally Fixed
Over Current Protection Setting Range Channel 14.5 - 4.5
Over Temperature Protection (OTP)Yes
Over Voltage ProtectionNo
Over Сurrent Protection Setting Range (A)4.5 - 4.5
Parametric CategoryLoad Switches
Pkg. Dimensions (mm)1.0 x 1.6 mm
Pkg. TypeSTDFN-8
Power Good (PG), FAULT indicatorNo
Power Monitor OutputNo
Protection FeaturesFixed CL, TSD
RDSON (Typ) (mΩ)17
RDSON (Typ) Channel 1 (mΩ)17
Ramp ControlCapacitor
Reverse current blockingNo
Reverse voltage detectionNo
Short Circuit ProtectionYes
Undervoltage ProtectionYes
VD/VIN (Max)VDD
VD/VIN (Min)0.9
VDD Range (V) (V)2.5 - 5.5
VDD max. (V)5.5
VDD min. (V)2.5
VDDl-VDDh (V)2.5 - 5.5
VIN Channel 1 max. (V)5.5
VIN Channel 1 min. (V)0.9
VIN Range (V)0.9 - 5.5
VIN Range Channel 1 (V)0.9 - 5.5
VIN max. (V)V5.5
VIN min. (V)V0.9
VOUT Discharge CircuitYes

Description

The SLG59M1658V is a high-performance 17mΩ, 2.5A single‑channel nFET load switch that can operate with a 2.5V to 5.5V VDD supply to switch power rails from as low as 0.9V up to the supply voltage. The SLG59M1658V incorporates two‑level overload current protection, thermal shutdown protection, fast output voltage discharge, and inrush current control which can easily be adjusted by a small external capacitor. Using a proprietary MOSFET design, the SLG59M1658V achieves a stable 17mΩ RDSON across a wide input voltage range. In addition, the SLG59M1658V’s package also exhibits low thermal resistance for high‑current operation. Fully specified over the -40 °C to 125 °C temperature range, the SLG59M1658V is packaged in a space-efficient, low thermal resistance, RoHS‑compliant 1.0mm x 1.6mm STDFN package.