| CAD Model: | View CAD Model |
| Pkg. Type: | STDFN-8 |
| Pkg. Code: | |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 1.0 x 1.6 mm |
| Pitch (mm): |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) |
| Lead Count (#) | 8 |
| Temp. Range (°C) | -40 to +85°C |
| Current Monitor Output | No |
| Discharge Circuit | No |
| Enable | Active Low |
| FET Pass Device Type | Dual P-Channel |
| IDS (A) | 2 |
| IDS Channel 1 (A) | 2 |
| IDS Channel 2 (A) | 2 |
| Input Quiescent Current Channel 1, max (µA) | 5.3 |
| Input Quiescent Current Channel 1, typ (µA) | 3.5 |
| Input Quiescent Current Channel 2, max (µA) | 5.3 |
| Input Quiescent Current Channel 2, typ (µA) | 3.5 |
| Input Quiescent Current when OFF Channel 1, max (µA) | 1.7 |
| Input Quiescent Current when OFF Channel 1, typ (µA) | 1 |
| Input Quiescent Current when OFF Channel 2, max (µA) | 1.7 |
| Input Quiescent Current when OFF Channel 2, typ (µA) | 1 |
| Internal TVS Surge Protection | No |
| Output Discharge Circuit | No |
| Output Voltage Slew Rate set by | No |
| Over Current Protection (OCP) | No |
| Over Temperature Protection (OTP) | No |
| Over Voltage Protection | No |
| Parametric Category | Load Switches |
| Pkg. Dimensions (mm) | 1.0 x 1.6 mm |
| Pkg. Type | STDFN-8 |
| Power Good (PG), FAULT indicator | No |
| Power Monitor Output | No |
| Protection Features | RCB, RVD |
| RDSON (Typ) (mΩ) | 45 |
| RDSON (Typ) Channel 1 (mΩ) | 45 |
| RDSON (Typ) Channel 2 (mΩ) | 45 |
| Ramp Control | No |
| Reverse current blocking | Yes |
| Reverse voltage detection | Yes |
| Short Circuit Protection | No |
| Undervoltage Protection | Yes |
| VD/VIN (Max) | 5.5 |
| VD/VIN (Min) | 1.5 |
| VIN Channel 1 max. (V) | 5.5 |
| VIN Channel 1 min. (V) | 1.5 |
| VIN Channel 2 max. (V) | 5.5 |
| VIN Channel 2 min. (V) | 1.5 |
| VIN Range (V) | 1.5 - 5.5 |
| VIN Range Channel 1 (V) | 1.5 - 5.5 |
| VIN Range Channel 2 (V) | 1.5 - 5.5 |
| VIN max. (V) | V5.5 |
| VIN min. (V) | V1.5 |
| VOUT Discharge Circuit | No |
The SLG59M1641V is a dual-channel, 45mΩ PMOS load switch designed to switch 1.5V to 5.5 V power rails up to 2A in each channel. When either channel is enabled, reverse‑current protection will quickly open the switch in the event a reverse‑voltage condition is detected (a VOUT > VIN + 50mV condition opens the switch). If the channel’s VIN voltage is too low, the load switch also contains an internal UVLO threshold monitor to keep or to turn the switch OFF. Each load switch is independently controlled via its own low-voltage compatible CMOS input. Designed to operate over a -40 °C to 85 °C temperature range, the SLG59M1641V is available in a RoHS-compliant, ultra‑small 1.6mm x 1.0mm STDFN package.