Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
5.5V, 22.5mΩ, 2.5A Load Switch with Power Good Output and Reverse Current Blocking

Package Information

CAD Model:View CAD Model
Pkg. Type:STDFN-8
Pkg. Code:
Lead Count (#):4
Pkg. Dimensions (mm):1.0 x 1.6 mm
Pitch (mm):

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.39.0090
Pb (Lead) Free
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)4
Temp. Range (°C)-40 to +85°C
Current Monitor OutputNo
Discharge CircuitNo
EnableActive High
FET Pass Device TypeSingle N-Channel
IDS (A)2.5
IDS Channel 1 (A)2.5
Input Quiescent Current Channel 1, max (µA)30
Input Quiescent Current Channel 1, typ (µA)14
Input Quiescent Current when OFF Channel 1, max (µA)1
Internal TVS Surge ProtectionNo
Output Discharge CircuitNo
Output Voltage Slew Rate set byInternally Fixed
Over Current Protection (OCP)No
Over Temperature Protection (OTP)Yes
Over Voltage ProtectionNo
Parametric CategoryLoad Switches
Pkg. Dimensions (mm)1.0 x 1.6 mm
Pkg. TypeSTDFN-8
Power Good (PG), FAULT indicatorPG
Power Monitor OutputNo
Protection FeaturesRCB, TSD
RDSON (Typ) (mΩ)22.5
RDSON (Typ) Channel 1 (mΩ)22.5
Ramp ControlInternally Fixed
Reverse current blockingYes
Reverse voltage detectionNo
Short Circuit ProtectionNo
Undervoltage ProtectionNo
VD/VIN (Max)VDD
VD/VIN (Min)1
VDD Range (V) (V)1.5 - 5.5
VDD max. (V)5.5
VDD min. (V)1.5
VDDl-VDDh (V)1.5 - 5.5
VIN Channel 1 max. (V)5.5
VIN Channel 1 min. (V)1
VIN Range (V)1 - 5.5
VIN Range Channel 1 (V)1 - 5.5
VIN max. (V)V5.5
VIN min. (V)V1
VOUT Discharge CircuitNo

Description

The SLG59M1563V is a 22.5mΩ 2.5A single‑channel load switch that can switch 1V to 5.5V power rails. The product is packaged in an ultra‑small 1.0mm x 1.6mm package.