| CAD Model: | View CAD Model |
| Pkg. Type: | WLCSP |
| Pkg. Code: | |
| Lead Count (#): | 25 |
| Pkg. Dimensions (mm): | 1.992 x 1.992 x 0.440 |
| Pitch (mm): | 0.35 |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Pb (Lead) Free | Yes |
| Pkg. Type | WLCSP |
| Lead Count (#) | 25 |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Temp. Range (°C) | -40 to +85°C |
| Country of Assembly | SINGAPORE, TAIWAN |
| Country of Wafer Fabrication | TAIWAN |
| Additional Features | Supported in Go Configure™ Software Hub |
| Battery Interface | No |
| Bus Voltage (Max) (V) | 1.8 |
| CNT/DLY (Max) (#) | 4 |
| Comm. Interface | I2C |
| D Flip-flops (DFFs) (#) | 8 |
| Function | 8-ch PMIC |
| GPIOs (#) | 6 |
| Input Voltage (Max) (V) | 5 |
| Input Voltage (Min) (V) | 0.8 |
| Input Voltage Range (V) | 0.5 - 5 |
| Integrated Battery Charger | No |
| Integrated step-down DC/DC Converter Channels (#) | 0 |
| Interface | I2C |
| LDOs | 8 |
| LUTs (Max) (#) | 8 |
| Linear Output | Yes |
| Memory Type | OTP |
| Noise (10Hz to 100kHz) (μVrms) | 100 |
| Nominal VDD | 2.8 - 5 |
| Oscillator Type | Internal Oscillator (8 MHz) |
| Output Current 1 (Max) (A) | 1.3 |
| Output Current Max (A) | 1.3 |
| Output Voltage (Max) (V) | 3.75 |
| Output Voltage (Min) (V) | 0.5 |
| Outputs (#) | 8 |
| PSRR (db) | 83 |
| Parametric Category | Multi-Channel Power Management ICs (PMICs) |
| Pb (Lead) Free | Yes |
| Pitch (mm) | 0.35 |
| Pkg. Dimensions (mm) | 1.992 x 1.992 x 0.440 |
| Price (USD) | $1.3594 |
| Qualification Level | Standard |
| Quiescent Current | 14 |
| Special Features | 8x LDO (3x HV 500mA; 2x HC 500mA; 3x LV 1300mA), 5x Load Switch |
| Step-up DC/DC converter Channels (#) | 0 |
| Temperature Sensor (ch) (#) | 1 |
| Total step-down DC/DC converter channels (#) | 0 |
| USB-Power Management | No |
| VDD2 (V) | 1.2 - 5 |
| VIN Range (V) | 0.8 - 5 |
The SLG51002 power management IC (PMIC) contains eight compact and customizable low-dropout regulators and is designed for high-performance camera modules and other small multi-rail applications.
The SLG51002 is a GreenPAK™ cost-effective non-volatile memory (NVM) programmable device with integrated high-performance LDOs that enables innovators to integrate many system functions while minimizing component count, board space, and power consumption. This small integrated power solution replaces eight discrete channels to reduce board space.
The SLG51002's LDOs exceed the power performance requirements of newer image sensors to help produce the best image quality. Additionally, this device helps system designers meet stringent noise budgets. The IC's configurable VOUT settings, sequencing, and resources satisfy multiple project requirements to reduce re-design, sourcing, and qualification. Using the SLG51002, users can create a variety of functions and control logic for applications like power sequencing, fault signaling, input conditioning, and glue logic. The SLG51002's unique GUI-based development software enables a completely graphical design configuration process.