Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Low-Power FPGA with 2240 LUTs, 40 GPIOs, LVDS Support, OTP/SPI Config, in Compact Package for Space-Constrained Digital Designs

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFN
Pkg. Code:QV0048AD
Lead Count (#):48
Pkg. Dimensions (mm):6.0 x 6.0 0.4 pitch
Pitch (mm):0.4

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeLQFN
Lead Count (#)48
Temp. Range (°C)-40 to +85°C
Country of AssemblyTAIWAN
Country of Wafer FabricationTAIWAN
BRAM (kbit)64
Configuration ModesSPI Controller, SPI Target, OTP
D Flip-flops (DFFs) (#)2240
Distributed Memory (kbit)10
GPIOs (#)40
LVDS Channels (#)3
Longevity2041 Jan
Look-up Table (LUTs)2240
Memory TypeOTP
On-chip OscillatorYes
On-chip Oscillator Freq.50MHz / 3MHz
PLLs2
Pkg. Dimensions (mm)6.0 x 6.0 0.4 pitch
Sleep/Reset Mode Current (µA)77
Special FeaturesSleep Mode,Fast Route,Bitstream AES Decryption,Boot Control
Static State Iddc (µA)118
Vddc1.05 - 1.15
Vddio1.71 - 3.465
Vddio Domains (#)2

Description

The SLG47921 is a small, low-power device for common FPGA applications. Users create a circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) or providing a bitstream through an SPI interface to configure the FPGA core, the IO pins, and the macrocells of the chip. This highly versatile device enables a wide range of FPGA applications.