Overview
Description
The SLG46535-EV provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the IO pins, and the macrocells of the SLG46535-EV. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.
The additional power supply (VDD2) on the SLG46535-EV provides the ability to interface two independent voltage domains within the same design. Users can configure pins, dedicated to each power supply, as inputs, outputs, or both (controlled dynamically by internal logic) to both VDD and VDD2 voltage domains. Using the available macrocells, designers can implement mixed-signal functions bridging both domains or simply pass through level translation in both high-to-low and low-to-high directions.
Features
- Three Analog Comparators (ACMP)
- Nineteen Combination Function Macrocells
- Three Selectable DFF/LATCH or 2-bit LUTs
- One Selectable Continuous DFF/LATCH or 3-bit LUT
- Four Selectable DFF/LATCH or 3-bit LUTs
- One Selectable Pipe Delay or 3-bit LUT
- One Selectable Programmable Function Generator or 2-bit LUT
- Five 8-bit Delays/Counters or 3-bit LUTs
- Two 16-bit Delays/Counters or 4-bit LUTs
- Two Deglitch Filters with Edge Detectors
- Asynchronous State Machine
- Eight States
- Flexible Input Logic from State Transitions
- Serial Communications
- I2C Protocol Compliant
- Pipe Delay – 16 Stage/3 Output (Part of Combination Function Macrocell)
- Programmable Delay
- Additional Logic Function
- One Inverter
- Two Oscillators (OSC)
- Configurable 25kHz/2MHz
- 25MHz Oscillator
- Power-On Reset (POR)
- Eight Byte RAM + OTP User Memory
- RAM Memory Space that is Readable and Writable via I2C
- User-Defined Initial Values Transferred from OTP
- Logic and Mixed Signal Circuits
- Highly Versatile Macrocells
- Read Back Protection (Read Lock)
- 1.8V (±5%) to 5.0V (±10%) VDD
- 1.8V (±5%) to 5.0V (±10%) VDD2 (VDD2 ≤ VDD)
- Ambient Operating Temperature Range: -40°C to +105°C
- RoHS Compliant/Halogen-Free
- Available Package: 14-pin STQFN: 2.0mm x 2.2mm x 0.55mm, 0.4mm Pitch
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.81 MB | |
1 item
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Go Configure Software Hub Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
|
Software Package | Renesas |
1 item
|
Boards & Kits
GreenPAK SLG46535-EV Development Kit with Socket Adapter
The SLG46535EV-SKT is a socket adapter kit for use with the SLG4DVKADV GreenPAK™ Advanced Development Board or SLG4DVKLITE GreenPAK Lite Development Board. The SLG46535EV-SKT kit includes the SLG4SA14DS-20x22 socket adapter and 50 SLG46535-EV GreenPAK programmable mixed-signal matrix IC...
GreenPAK Lite Development Board
The GreenPAK Lite Development Board provides full programming, emulation, and testing functions for GreenPAK devices, working in a pair with the Go Configure™ Software Hub. Board functionality is provided by the RX66T MCU from Renesas.
GreenPAK Advanced Development Board
The GreenPAK Advanced Development Board provides full programming, emulation, and testing functions for the GreenPAK devices - for use with SLG46xxxX-SKT / SLG47xxxV-SKT socket kits.
It works in tandem with the GreenPAK Designer software (built into Go Configure™ Software Hub), and it allows...
Test This Board Remotely
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: