Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
GreenPAK Programmable Mixed-Signal IC, VDD Range: 1.71-5.5V, 6 GPIOs, 2 ACMPs, 2x P-FET (44Ω,2A)

Package Information

CAD Model:View CAD Model
Pkg. Type:MSTQFN
Pkg. Code:
Lead Count (#):16
Pkg. Dimensions (mm):1.6 x 2.0
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)16
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +85°C
Country of AssemblyTAIWAN
Country of Wafer FabricationTAIWAN
# of Programable Delays (#)1
ACMP Channels (#)2
Additional FeaturesSupported in Go Configure™ Software Hub
CNT/DLY (Max) (#)4
D Flip-flops (DFFs) (#)4
GPIOs (#)6
LUTs (Max) (#)10
MOQ3000
Memory TypeOTP
Nominal VDD1.71 - 5.5
Oscillator TypeRC OSC
Pipe Delay8-stage
Pitch (mm)0.4
Pkg. Dimensions (mm)1.6 x 2.0
Pkg. TypeMSTQFN
Price (USD)$0.61202
Qty. per Reel (#)3000
Special Features2x P-FET (44Ω,2A)

Description

The SLG46127 provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the I/O pins, and the macrocells of the SLG46127. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.