Overview
Description
The ISL76671 is a low cost, light-to-voltage silicon optical sensor combining a photodiode array, a non-linear current amplifier and a micro-power op amp on a single monolithic IC. Similar to the human eye, the photodiode array has peak sensitivity at 550nm and spans the wavelength range 400nm to 600nm, rejecting UV and IR light. The input luminance range is from 0.01 lux to 100 lux. The integrated non-linear current amplifier boosts and converts the photodiode signal into a square root output format, extending dynamic range while maintaining excellent sensitivity in dimly lit conditions. As such, the part is ideal for measuring incident daylight when mounted behind heavily smoked bezels used around displays or behind mirrors. The device consumes minimum power. A dark current compensation circuit minimizes the effect of temperature dependent leakage currents in the absence of light, improving the light sensitivity at low lux levels. The output gain has been optimized to require a relatively low value external bias resistor that falls within recommended automotive EMI limits. The built-in 1μA op amp gives the ISL76671 an output voltage driving advantage for heavier loads that can drive an ADC directly. The ISL76671 is housed in an ultra-compact 2mm x 2.1mm ODFN plastic surface mount package. Operation is rated from -40 °C to +105 °C, Grade 2 per AEC-Q100.
Features
- Square root voltage output
- 0.01 lux to 100 lux range
- 1.8V to 3V supply range
- Close to human eye spectral response
- Fast response time
- Internal temperature compensation
- Good IR rejection
- Low supply current
- Operating temperature range -40 °C to +105 °C
- 6 Ld ODFN: 2mm x 2.1mm x 0.7mm
- Pb-free (RoHS compliant)
- AEC-Q100 qualified
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 748 KB | |
Product Change Notice | PDF 176 KB | |
Product Advisory | PDF 318 KB | |
3 items
|
Design & Development
Software & Tools
Boards & Kits
Low Power, <100 Lux Optimized, Analog Output Ambient Light Sensor Evaluation Board
The ISL76671EVAL1Z evaluation board is an RoHS compliant evaluation board prepared to speed up the evaluation of the ISL76671 ambient light sensor. Note that the sensing range for this device is from 0.01 lux to 100 lux typically and the device has been optimized for use with a 100kΩ output...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: