Skip to main content
Renesas Electronics Corporation

Overview

Description

The ISL29112IROZ-EVALZ evaluation board is used to evaluate the performance of the ISL29112 low power, <100 lux optimized, analog output ambient light sensor. The board is RoHS-compliant and is prepared to speed up part evaluation. The device and the evaluation board work from a 3V supply.

The ISL29112 is a low-light optimized analog output sensor. In normal operation, this sensor device is intended to be mounted behind a smoked glass/plastic bezel, which normally significantly attenuates received light. The ISL29112 has a range of up to 100 lux, which is a lower than normal indoor ambient light condition (2k to 10kLux).

Features

  • Low supply current
  • 100kΩ output scaling resistor
  • Fast response time
  • Close to human eye response
  • Good IR rejection
  • Internal temperature compensation
  • Operating temperature range -40 °C to +85 °C
  • Pb-free (RoHS compliant)

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?