Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:pkg_10135
Lead Count (#):48
Pkg. Dimensions (mm):7 x 7 x 0.8
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.a.2
HTS (US)8542.31.0025
RoHS (R7FS1JA783A01CNE#AC0)EnglishJapanese
Pb (Lead) FreeYes

Product Attributes

Program Memory (KB)256
Data Flash (KB)8
SRAM32 KB
Lead Count (#)48
Operating Voltage Range (V)1.6 - 5.5
Operating Freq (Max) (MHz)48
DAC8-bit x 2-ch, 12-bit x 1-ch
I/O Ports33
CAN (ch)1
SafetyYes
Security & Encryption128-bit Unique ID, TRNG, AES128, AES256
Family NameSynergy MCU
DMANo
EthernetNo
MOQ1
Moisture Sensitivity Level (MSL)3
10-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)0
12-Bit D/A Converter (ch)1
12-Bit Timer (ch)0
14-Bit A/D Converter (ch)0
16-Bit A/D Converter (ch)15
16-Bit Timer (ch) (#)6
32-Bit High Res Timer (ch)0
32-Bit Timer (ch)1
8-Bit D/A Converter (ch)2
8-Bit Timer (ch)0
ADC16-bit x 12-ch(single end), 16-bit x 3-ch(differential), 24-bit x 6-ch(single end), 24-bit x 3-ch(differential)
Asynchronous General Purpose Timer (ch)2
CAN-FD (ch)0
CPUM23
Capacitive Touch Sensing Unit (ch)0
Carrier TypeTray
DTC (ch)0
EtherCat (ch) (#)0
Ethernet (ch)0
Family NameSynergy MCU
Group NameS1JA
Group NameS1JA
High-Speed Analog Comparator (ch)0
I3C (ch)0
IrDANo
LVD or PVDYes
Lead CompliantYes
Length (mm)7
Low-Power Analog Comparator (ch)0
PWM Output (pin#)0
Pb (Lead) FreeYes
Pitch (mm)0.5
Pkg. Dimensions (mm)7 x 7 x 0.8
Pkg. TypeQFN
Price (USD)$4.71362
RAM (KB)32
RTCNo
SCI or UART (ch)3
SSI (ch)0
Security128-bit Unique ID TRNG AES(128/256)
Series NameS1
Suggested KitsTB-S1JA,TB-S1JA
Supply Voltage (V)1.6 - 5.5
Tape & ReelNo
Temp. Range (°C)-40 to +105
Thickness (mm)0.8
TimerAsynchronous Timer x 2ch, 16-bit x 6-ch, 32-bit x 1-ch
USBFS (ch)1
USBHS (ch)0
Watchdog Timer (ch)1
Width (mm)7

Description

The S1JA Group MCU is used as an example due to its highly integrated, high-accuracy analog capabilities and offers a complete analog solution for signal conditioning and measurement. The S1JA Group has 256KB flash memory, 32KB SRAM memory, and a wide operating voltage range of 1.6V to 5.5V. It includes a 16-bit SAR ADC, 24-bit Sigma-Delta ADC, comparators, operational amplifiers, and DACs.

Commercial software worth over $100K which is available to developers using the Synergy Platform for no charge and with unlimited production license rights. The production-ready SSP is fully tested, maintained, and supported by Renesas.