NEW
Pitch (mm) | 0.5 |
Lead Count (#) | 840 |
Pkg. Type | FCBGA |
Pkg. Dimensions (mm) | 15 x 15 x 2.30 |
Pkg. Code | pkg_20143 |
Moisture Sensitivity Level (MSL) | 3 |
ECCN (US) | |
HTS (US) | 85423190000 |
RoHS (R9A09G056N47GBG#AC0) | EnglishJapanese |
Pb (Lead) Free | Yes |
Carrier Type | Bulk (Tray) |
Family Name | RZ |
Series Name | RZ/V |
Group Name | V2N |
CPU Architecture | Arm |
Main CPU | Cortex-A55 x 4 |
Sub CPU | Cortex-M33 |
Floating Point Unit | Double/Single/Half |
Bit Length | 64 |
Program Memory (KB) | 0 |
Data Flash (KB) | 0 |
RAM (KB) | 2048 |
ECC SRAM | Yes |
Lead Count (#) | 840 |
Pkg. Type | FCBGA |
Pitch (mm) | 0.5 |
Pkg. Dimensions (mm) | 15 x 15 x 2.3 |
Number of Supply Voltage(s) (#) | 7 |
Supply Voltage (V) | 3.135 - 3.465 |
I/O Ports | 86 |
DMAC or DTC | DMAC |
DMA (ch) | 80 |
Temperature Sensor (ch) (#) | 2 |
Power-On Reset | No |
Watchdog Timer (ch) | 4 |
External Memory Bus (bit) | 32 |
DRAM I/F | LPDDR4-3200, LPDDR4X-3200 (32-bit) |
3D GPU | No |
Accelerator | DRP-AI3 |
Temp. Range | Tj = -40 to +125°C |
External Interrupt Pins (#) | 16 |
LVD or PVD | No |
Operating Freq (Max) (MHz) | 1800 |
Operating Freq of Sub CPU (Max) | 200 |
Sub-clock (32.768 kHz) | No |
On-chip Oscillator | Yes |
Ethernet speed | 10M/100M/1G |
Ethernet (ch) | 2 |
EtherCat (ch) (#) | 0 |
USB Ports (#) | 2 |
USB FS (host ch/device ch) | ( 2 / 1 ) |
USB HS (host ch/device ch) | ( 2 / 1 ) |
USB SS (host ch/device ch) | ( 1 / 0 ) |
PCI Express (generation and ch) | PCIe (Gen.3.0 2Lane) x 1 ch |
SCI or UART (ch) | 10 |
SPI (ch) | 3 |
QSPI (ch) | 1 |
OSPI (ch) | 1 |
I2C (#) | 9 |
I3C (ch) | 1 |
CAN (ch) | 0 |
CAN-FD (ch) | 6 |
Wireless | No |
IrDA | No |
LIN (#) | 0 |
SDHI (ch) | 3 |
High Resolution Output Timer | No |
PWM Output (pin#) | 0 |
32-Bit Timer (ch) | 32 |
16-Bit Timer (ch) (#) | 0 |
8-Bit Timer (ch) | 0 |
Standby operable timer | No |
Asynchronous General Purpose Timer / Interval Timer (ch) | 0 |
RTC | Yes |
16-Bit A/D Converter (ch) | 0 |
14-Bit A/D Converter (ch) | 0 |
12-Bit A/D Converter (ch) | 24 |
10-Bit A/D Converter (ch) | 0 |
24-Bit Sigma-Delta A/D Converter (ch) | 0 |
16-Bit D/A Converter (ch) | 0 |
12-Bit D/A Converter (ch) | 0 |
10-Bit D/A Converter (ch) (#) | 0 |
8-Bit D/A Converter (ch) | 0 |
Analog Comparator (ch) | 0 |
OPAMP (ch) (#) | 0 |
PGA (ch) | 0 |
Capacitive Touch Sensing Unit (ch) | 0 |
Graphics LCD Controller | No |
MIPI Interfaces (DSI) (ch) | 1 |
MIPI Interfaces (CSI) (ch) | 2 |
Camera I/F (Parallel) | No |
Image Codec | H.264/H.265 |
2D Drawing Engine | No |
Segment LCD Controller | No |
SSI (ch) | 0 |
Security & Encryption | AES, RSA, ECC, SHA-1, SHA-224, SHA-256, GHASH, TRNG |
Debug Interface | JTAG |
Moisture Sensitivity Level (MSL) | 3 |
Country of Assembly | Taiwan |
Country of Wafer Fabrication | United States |
12-Bit Timer (ch) | 0 |
32-Bit High Res Timer (ch) | 0 |
ADC | 12bit x 24-ch |
Application | Vision-AI |
Asynchronous General Purpose Timer (ch) | 16 |
Bit Size | 64 |
CPU | Cortex-A55 x 4 + Cortex-M33 x 1 |
DMA | Yes |
Delta-Sigma A/D Converter | No |
Ethernet | 10/100M/1G |
Family Name | |
Group Name | |
High-Speed Analog Comparator (ch) | 0 |
Human Machine Interface | Display Function, Video in |
Lead Compliant | Yes |
Length (mm) | 15 |
Low-Power Analog Comparator (ch) | 0 |
MIPI Interfaces (DSI/CSI) | 0 |
MOQ | 1 |
PLL | Yes |
Pb (Lead) Free | Yes |
Remarks | ISP, Arm Mali-C55 |
SPI (#) | 3 |
Security | Yes |
Suggested Kits | |
Tape & Reel | No |
Thickness (mm) | 2.3 |
Timer | 32-bit x 16-ch, 32-bit x 8-ch, 32-bit x 8-ch |
UART (#) | 10 |
USB | USB3.2 Gen2x1 x 1 ch (1H), USB2.0 x 1 ch(1H/F/OTG ) |
USB Remarks | SuperSpeed(Gen2) Support |
USBFS (ch) | 2 |
USBHS (ch) | 2 |
Width (mm) | 15 |
The RZ/V2N is a vision AI microprocessor (MPU) with Renesas' proprietary AI accelerator (DRP-AI3) supporting up to 15TOPS AI performance. Its CPUs are quad Arm® Cortex®-A55 (1.8GHz) and Arm Cortex-M33 (200MHz). The RZ/V2N is equipped with an ISP (Image Signal Processor) and dual-channel MIPI® CSI-2® camera interfaces for supporting dual camera signal processing, which is crucial for realizing vision systems. It is also equipped with high-speed interfaces such as PCIe® and USB 3.2, allowing for the expansion of external devices. The RZ/V2N is an ideal microprocessor for applications requiring both low power consumption and advanced AI inference, such as DMS (Driver Monitoring System), monitoring cameras, mobile robots, and more.