Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • CPU: Arm® Cortex®-R4 Processor with FPU, 450MHz
  • Management data input/output interface (Slave/Master)
  • Memory: Tightly Coupled Memory 544KB(with ECC), Extended SRAM 1MB (with ECC, option)
  • Analog function: 12-bit A/D Converter Unit0: 8 ch, Unit1: 8 ch
  • Package: 112-pin FBGA
  • Voltage: Core 1.2V, I/O 3.3V

Description

The RZ/T1-M microcontrollers, featuring an Arm® Cortex®-R4 processor with a floating-point unit (FPU), are engineered for high-performance real-time processing, operating at speeds of up to 450 MHz. Equipped with an MDIO interface, the RZ/T1-M series is well-suited for applications such as optical modules. Its compact 6×6mm package also contributes to significant space savings.

Applications

Optical modules
Part NumberStatusSamplesStockPkg. CodeCarrier TypeFamily NameSeries NameGroup NameCPU ArchitectureMain CPUSub CPUFloating Point UnitBit LengthProgram Memory (KB)Data Flash (KB)RAM (KB)ECC SRAMLead Count (#)Pitch (mm)Pkg. Dimensions (mm)Number of Supply Voltage(s) (#)Supply Voltage (V)I/O PortsDMAC or DTCDMA (ch)Temperature Sensor (ch) (#)Power-On ResetWatchdog Timer (ch)External Memory Bus (bit)DRAM I/F3D GPUAcceleratorTemp. Range (°C)External Interrupt Pins (#)LVD or PVDOperating Freq (Max) (MHz)Sub-clock (32.768 kHz)On-chip OscillatorEthernet speedEthernet (ch)EtherCat (ch) (#)USB Ports (#)USB FS (host ch/device ch)USB HS (host ch/device ch)USB SS (host ch/device ch)PCI Express (generation and ch)SCI or UART (ch)SPI (ch)QSPI (ch)OSPI (ch)I2C (#)I3C (ch)CAN (ch)CAN-FD (ch)WirelessIrDALIN (#)SDHI (ch)High Resolution Output TimerPWM Output (pin#)32-Bit Timer (ch)16-Bit Timer (ch) (#)8-Bit Timer (ch)Standby operable timerAsynchronous General Purpose Timer / Interval Timer (ch)RTC16-Bit A/D Converter (ch)14-Bit A/D Converter (ch)12-Bit A/D Converter (ch)10-Bit A/D Converter (ch)24-Bit Sigma-Delta A/D Converter (ch)16-Bit D/A Converter (ch)12-Bit D/A Converter (ch)10-Bit D/A Converter (ch) (#)8-Bit D/A Converter (ch)Analog Comparator (ch)OPAMP (ch) (#)PGA (ch)Capacitive Touch Sensing Unit (ch)Graphics LCD ControllerMIPI Interfaces (DSI) (ch)MIPI Interfaces (CSI) (ch)Camera I/F (Parallel)Image Codec2D Drawing EngineSegment LCD ControllerSSI (ch)Security & EncryptionDebug InterfaceMoisture Sensitivity Level (MSL)
R7S910020CBG#AC0ObsoleteN/AOut of StockLFBGABulk (Tray)RZRZ/TT1-MArmCortex-R4FNoDouble/Single3200544KBYes112#0.8mm6 x 6 x 12#3 - 3.651DMAC321#No2NoNoNoNoTj = -40 to +11016#No450MHzNoYesNo001#( 1 / 1 )( 1 / 1 )( 0 / 0 )No42102#000NoNo00No6110#0No0No00160000000000No00NoNoNoNo0NoJTAG/SWD3
R7S910021CBG#AC0ObsoleteN/AOut of StockLFBGABulk (Tray)RZRZ/TT1-MArmCortex-R4FNoDouble/Single32001568KBYes112#0.8mm6 x 6 x 12#3 - 3.651DMAC321#No2NoNoNoNoTj = -40 to +11016#No450MHzNoYesNo001#( 1 / 1 )( 1 / 1 )( 0 / 0 )No42102#000NoNo00No6110#0No0No00160000000000No00NoNoNoNo0NoJTAG/SWD3
R7S910022CBG#AC0ObsoleteN/AOut of StockLFBGABulk (Tray)RZRZ/TT1-MArmCortex-R4FNoDouble/Single3200544KBYes112#0.8mm6 x 6 x 12#3 - 3.651DMAC321#No2NoNoNoNoTj = -40 to +11016#No450MHzNoYesNo001#( 1 / 1 )( 1 / 1 )( 0 / 0 )No42102#000NoNo00No6110#0No0No00160000000000No00NoNoNoNo0NoJTAG/SWD3
R7S910023CBG#AC0ObsoleteN/AIn StockLFBGABulk (Tray)RZRZ/TT1-MArmCortex-R4FNoDouble/Single32001568KBYes112#0.8mm6 x 6 x 12#3 - 3.651DMAC321#No2NoNoNoNoTj = -40 to +11016#No450MHzNoYesNo001#( 1 / 1 )( 1 / 1 )( 0 / 0 )No42102#000NoNo00No6110#0No0No00160000000000No00NoNoNoNo0NoJTAG/SWD3

Partner Boards & Kits

Complementary Silicon Devices

DRAM & Flash Memory Solutions

Provides a comprehensive external memory solution for Renesas RZ and R‑Car families, supporting systems that require scalable off‑chip memory. Supported memory types include Serial NAND (Quad/Octal SPI, 512Mb to 8Gb, 1.8V and 3.3V, 100K/60K cycle endurance), ONFI NAND (ONFI 1.0, 1Gb to 8Gb, 1.8V and 3.3V, 100K/60K cycle endurance), DRAM (DDR2/3/4 from 512Mb to 32Gb and LPDDR2/3/4/4x/5/5x from 1Gb to 16Gb), and HyperRAM™ (HyperBus, 64Mb to 512Mb, 1.8V and 1.2V).

Support Communities

  1. RZ/T1 MPUs endat info

    Hello to all I saw in the manual RZ/T1 (example R7S910018CBG) that the Endat function is defined as "optional" .... I don't understand ... if I take a "sample" of this MPUs in the Renesas website this function is present or not. If I look for a "sample" MPUs ...

    Nov 13, 2020
  2. RZ/T1 MCU -peripheral sharing issue

    Hello. We plan to be new designers of the RZ/T1 MCU. we need to connect a FPGA to the MCU for deterministic serial data streams (target is 200Mbps) . Can we use the SPIBSC for that (shared with the S-Flash) ? can we use the RSPIa as quad SPI ...

    Apr 20, 2020
  3. Thermal resistance of RZ/T1 Microprocessors

    I can't find the thermal resistances for calculating junction temperature on the RZ/T1 processors. Can someone please help me with this information? or any alternate ways  Thanks [locked by: Michael Quirk at 19:47 (GMT 0) on 24 Jul 2024]

    Jul 24, 2024
View All Results from Support Communities (9)

Knowledge Base

  1. RZ/T1: Missing Parameters for the Loader in External Flash

    The errors "Checksum error of the parameters for the loader" or "Error in a parameter for the loader" will occur and the CPU will go into a infinite loop during boot processing.  Also, the error information is stored in the dedicated address of "0080 09C4h". For more details, refer to ...

    Sep 27, 2017
  2. RZ/T1 : Memory barrier instructions

    Cortex-R4 supports the following three memory barrier instructions. DMBMemory access instructions after DMB instruction are not executed until all memory accesses before DMB instruction are completed.However, instructions except memory access are executed.Execute DMB instruction when expecting that all memory accesses before DMB instruction will be completed. DSBInstructions ...

    Mar 31, 2021
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?