Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • CPU: Cortex-A9 core, Max. 400MHz
  • Voltage: 3V to 3.6V
  • Package: 176-pin LFBGA
  • Memory: SRAM 2MB
  • PWM:
  • Analog function: 12-bit A/D Converter (ch) x 8
  • Others: PLL, RTC, Power-On Reset

Description

The RZ/A1LC MPUs are the most cost-effective part in the RZ/A1 family and feature an Arm® Cortex®-A9 core running at 400MHz and 2MB of on-chip SRAM. With 2MB on-chip SRAM and a 400MHz Arm® Cortex®-A9 core, the RZ/A1LC is a great replacement for MCU designs that are trying to achieve MPU levels of performance. RZ/A1LC enables very compact embedded designs without the need to worry about memory procurement and memory EOL. Enabled for support with Linux, RTOS or Bare-metal, this is the ideal device for designing Intelligent IoT End Point devices with compactness and high performance. Supported in a 176 pin BGA package with SDRAM interface to expand up to 128MB of external memory. Get Started Using RZ/A1 MPUs.

Parameters

AttributesValue
CPU ArchitectureArm
Main CPUCortex-A9
Program Memory (KB)0
RAM (KB)2048
Carrier TypeBulk (Tray)
Supply Voltage (V)3 - 3.6
I/O Ports100
NPUNo
DRAM I/FSDRAM
3D GPUNo
Temp. Range (°C)Ta = -40 to +85
Operating Freq (Max) (MHz)400
Ethernet speed10M/100M
Ethernet (ch)1
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 2 / 2 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)5
SPI (ch)3
I2C (#)4
CAN (ch)2
CAN-FD (ch)0
WirelessNo
SDHI (ch)2
High Resolution Output TimerNo
PWM Output (pin#)16
32-Bit Timer (ch)2
16-Bit Timer (ch) (#)5
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)8
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerYes
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionNo

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LFBGA8 x 8 x 1.41760.5

Applications

  • Home Appliance
  • Healthcare
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Carrier TypeFamily NameSeries NameGroup NameCPU ArchitectureMain CPUSub CPUFloating Point UnitBit LengthProgram Memory (KB)Data Flash (KB)RAM (KB)ECC SRAMLead Count (#)Pitch (mm)Pkg. Dimensions (mm)Number of Supply Voltage(s) (#)Supply Voltage (V)I/O PortsDMAC or DTCDMA (ch)Temperature Sensor (ch) (#)Power-On ResetWatchdog Timer (ch)External Memory Bus (bit)DRAM I/FNPU3D GPUAcceleratorMOQTemp. Range (°C)External Interrupt Pins (#)LVD or PVDOperating Freq (Max) (MHz)Sub-clock (32.768 kHz)On-chip OscillatorEthernet speedEthernet (ch)EtherCat (ch) (#)USB Ports (#)USB FS (host ch/device ch)USB HS (host ch/device ch)USB SS (host ch/device ch)PCI Express (generation and ch)SCI or UART (ch)SPI (ch)QSPI (ch)OSPI (ch)I2C (#)I3C (ch)CAN (ch)CAN-FD (ch)WirelessIrDALIN (#)SDHI (ch)High Resolution Output TimerPWM Output (pin#)32-Bit Timer (ch)16-Bit Timer (ch) (#)8-Bit Timer (ch)Standby operable timerAsynchronous General Purpose Timer / Interval Timer (ch)RTC16-Bit A/D Converter (ch)14-Bit A/D Converter (ch)12-Bit A/D Converter (ch)10-Bit A/D Converter (ch)24-Bit Sigma-Delta A/D Converter (ch)16-Bit D/A Converter (ch)12-Bit D/A Converter (ch)10-Bit D/A Converter (ch) (#)8-Bit D/A Converter (ch)Analog Comparator (ch)OPAMP (ch) (#)PGA (ch)Capacitive Touch Sensing Unit (ch)Graphics LCD ControllerMIPI Interfaces (DSI) (ch)MIPI Interfaces (CSI) (ch)Camera I/F (Parallel)Image Codec2D Drawing EngineSegment LCD ControllerSSI (ch)Security & EncryptionDebug InterfaceMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
R7S721034VCBG#AC0ActiveAvailableIn StockLFBGA1ku | $6Bulk (Tray)RZRZ/AA1LCArmCortex-A9NoDouble/Single32002048KBNo176#0.5mm8 x 8 x 1.42#3 - 3.6100DMAC160Yes132SDRAMNoNoNo1Ta = -40 to +85108#No400MHzNoNo10M/100M1ch02#( 0 / 0 )( 2 / 2 )( 0 / 0 )No53114#020NoYes02No1625#0No0Yes0080000000000Yes00NoNoNoNo4chNoJTAG/SWD3JAPANJAPAN

Partner Boards & Kits

Complementary Silicon Devices

DRAM & Flash Memory Solutions

Provides a comprehensive external memory solution for Renesas RZ and R‑Car families, supporting systems that require scalable off‑chip memory. Supported memory types include Serial NAND (Quad/Octal SPI, 512Mb to 8Gb, 1.8V and 3.3V, 100K/60K cycle endurance), ONFI NAND (ONFI 1.0, 1Gb to 8Gb, 1.8V and 3.3V, 100K/60K cycle endurance), DRAM (DDR2/3/4 from 512Mb to 32Gb and LPDDR2/3/4/4x/5/5x from 1Gb to 16Gb), and HyperRAM™ (HyperBus, 64Mb to 512Mb, 1.8V and 1.2V).