Skip to main content

Features

  • 120MHz RXv3 core (6.01 CoreMark/MHz*), double-precision FPU, and register bank save function that speeds up interrupt response
    • *Typical for RXv3 core
  • 2.7V to 3.6V operation, single power supply
  • Operating temperature: -40°C to 85°C or -40°C to 105°C
  • Large-capacity memory: 2MB code flash, 384KB SRAM
  • Dual-bank function convenient for firmware updates
  • 8KB data flash that can store data like an EEPROM
  • 48-pin to 148-pin package lineup including ultra-small 64-pin TFBGA (4.5mm x 4.5mm)
  • Up to 133 general-purpose I/O ports
  • SD Host I/F (supports SD memory/SDIO 1 or 4-bit SD bus)
  • USB 2.0 Host/Function/OTG (supports full speed (12Mbps), low speed (1.5Mbps), and isochronous transfer)
  • CAN (ISO 11898-1 compliant, up to 1Mbps transfer)
  • QSPI (support XIP mode)
  • Various other communication interfaces (SCI, IIC, RSPI, etc.)
  • 16-bit PWM timer, 16-bit/32-bit compare match timer, 8-bit timer, RTC
  • 12-bit A/D converter, temperature sensor
  • Capacitive touch sensing unit (CTSU)
    • Self-capacitive: 1 pin, 1 key configuration for up to 17 keys
    • Mutual capacitive: Up to 64 keys in matrix configuration
  • Trusted Secure IP enables high level of Root of Trust
  • AES, TRNG, RSA, SHA, and ECC encryption engines, key management, flash memory protection

Description

The RX671 group microcontrollers deliver superior real-time performance with the RXv3 core running at 120MHz. The HMI functions enable contactless operation by proximity switches and voice recognition, making it possible to realize hygienic HMI suitable for the new normal. A wide variety of packages, including the 4.5mm x 4.5mm 64-pin TFBGA, is all equipped with 2MB flash memory and 384KB SRAM to meet a wide range of needs with a single chip.

Parameters

AttributesValue
Main CPURXv3
Program Memory (KB)1024, 1536, 2048
RAM (KB)384
Carrier TypeFull Carton (Tray), Tray
Supply Voltage (V)2.7 - 3.6
I/O Ports34, 44, 45, 81, 112, 114
DRAM I/FNo, SDRAM I/F
Temp. Range (°C)Tj = -40 to +105, Tj = -40 to +125
Operating Freq (Max) (MHz)120
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 0 / 0 ), ( 0 / 1 ), ( 1 / 1 ), ( 2 / 2 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)11, 13, 15
SPI (ch)14, 17, 19
I2C (#)14, 17, 19
CAN (ch)0, 2
CAN-FD (ch)0
WirelessNo
SDHI (ch)1
High Resolution Output TimerNo
PWM Output (pin#)22, 24, 38, 39
32-Bit Timer (ch)3
16-Bit Timer (ch) (#)18
8-Bit Timer (ch)4
Standby operable timerNo
12-Bit A/D Converter (ch)8, 10, 16, 20
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)6, 8, 17
Segment LCD ControllerNo
Security & EncryptionUnique ID, Unique ID, AES, 3DES, RSA, ECC, SHA-1, SHA224/SHA256, MD5, MAC, TRNG

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
HWQFN7 x 7 x 0.8480.5
LFQFP10 x 10 x 1.7640.5
LFQFP14 x 14 x 1.71000.5
LFQFP20 x 20 x 1.71440.5
TFBGA4 x 4 x 1.2640.5
TFLGA7 x 7 x 1.011000.65
TFLGA9 x 9 x 1.011450.65
TFLGA7 x 7 x 1.011450.65

Application Block Diagrams

Touchless Button Block Diagram
Touchless Button
Touchless button design using capacitive sensing ensures hygiene and reliability in varied settings.

Applied Filters: