Skip to main content
Renesas Electronics Corporation
20MHz Internal Clock Optically Isolated Delta-Sigma Modulator

Package Information

CAD Model:View CAD Model
Pkg. Type:SDIP8
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):5.85 x 6.8 x 3.95
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeSDIP8
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +125
Country of AssemblyJAPAN
Country of Wafer FabricationJAPAN
CMTI min. (kV/µs)50
Carrier TypeTape & Reel
Channels (#)1
Creepage Distance (mm)8
Gain Error max. (%)1
INL typ. (LSB)3
Input Voltage Linearity Range (mV)-250 - 250
Isolation Voltage (Vrms)5000
Lead CompliantNo
Length (mm)5.85
MOQ20
Output TypeDigital
Pkg. Dimensions (mm)5.85 x 6.8 x 3.95
Price (USD)$7.32335
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Tape & ReelNo
Thickness (mm)3.95
VDD1 (V)4.5 - 5.5
VDD2 (V)3 - 5.5
Width (mm)6.8

Description

The RV1S9355A is an optically isolated delta-sigma modulator that includes a high-accuracy A/D converter with 20MHz internal clock and converts an analog voltage input into one-bit data stream. The RV1S9355A provides an Effective Number of Bits (ENOB) of 14 bits (TYP.) with a Sinc3 digital filter. The RV1S9355A is designed specifically for high common mode transient immunity (CMTI), high SNR, and high linearity (low nonlinearity). The RV1S9355A is suitable for motor current sensing in industrial instruments and enables high-precision measurement in a harsh noise environment.