| CAD Model: | View CAD Model |
| Pkg. Type: | SO5 |
| Pkg. Code: | PRSP0005DA-A |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | 3 x 4 x 2.5 |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) |
| Pkg. Type | SO5 |
| Pb (Lead) Free | Yes |
| Breakdown Voltage (BV) (kV rms) | 3.75 |
| CTR | - |
| Channels (#) | 1 |
| Country of Assembly | JAPAN |
| Country of Wafer Fabrication | JAPAN |
| Creepage Distance (mm) | 4.2 |
| Io (mA) | 15 |
| Isolation Voltage (Vrms) | 3750 |
| Lead Compliant | Yes |
| Length (mm) | 3 |
| MOQ | 20 |
| Pkg. Dimensions (mm) | 3 x 4 x 2.5 |
| Price (USD) | $3.286 |
| RL at tpHL, tpLH (kohm) | 20 |
| Safety Standard (AEC-Q100) | Approved |
| Safety Standard UL (UL1577) | Approved |
| Tape & Reel | No |
| Target applications | Consumer vehicles |
| Thickness (mm) | 2.5 |
| VCC (V) | 30 |
| Width (mm) | 4 |
| tPHL (Max) (μs) | 0.7 |
| tPLH (Max) (μs) | 0.7 |
The RV1S9184Q is a photocoupler featuring high-speed communication with open-collector output which consists of an AlGaAs LED on the input side and a one-chip signal processing circuit with built-in photo diode on the output side. The package is a small outline package (SOP) type and has a shield effect to cut the ambient light. The RV1S9184Q is designed specifically for high voltage isolation and wide temperature operation (−40 to +135 °C), which is suitable for automotive application.