| CAD Model: | View CAD Model |
| Pkg. Type: | LSO5 |
| Pkg. Code: | PRSP0005DB |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8541.49.8000 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Temp. Range (°C) | -40 to +125 |
| Country of Assembly | JAPAN |
| Country of Wafer Fabrication | JAPAN |
| Absolute max. rated Power Supply Voltage (V) | 4.5 |
| Breakdown Voltage (BV) (kV rms) | 5 |
| CMTI min. (kV/µs) | 100 |
| Channels (#) | 1 |
| Creepage Distance (mm) | 8 |
| DC IFLH max. (mA) | 4.5 |
| IFHL (Max) (mA) | 4.5 |
| Isolation Voltage (Vrms) | 5000 |
| Lead Compliant | No |
| Logic | Active High |
| Longevity | 2030 Dec |
| MOQ | 3000 |
| Output Type | Totem Pole |
| Pkg. Type | LSO5 |
| Price (USD) | $0.67138 |
| SW PDD max. (ns) | 25 |
| SW PWD max. (ns) | 20 |
| Safety Standard CSA (CAN/CSA C22.2 62368-1) | Approved |
| Safety Standard UL (UL1577) | Approved |
| Tape & Reel | No |
| Target applications | Robot controller, Industrial inverter, AC Servo, FA Network, Measurement equipment |
| VCC (V) | 30 |
| field__pwd_max_ns | 20 |
| tPHL (Max) (μs) | 0.06 |
| tPHL/tPLH max. (ns) | 60/60 |
| tPLH (Max) (μs) | 0.06 |
The RV1S9061A is a photocoupler featuring high-speed switching up to 15Mbps with active high output logic which consists of an AlGaAs LED on the input side and an integrated circuit with a photodiode on the output. The RV1S9061A is designed specifically for high common mode transient immunity (CMTI), wide operating power supply voltage range and high temperature operation up to TA = 125 °C. It is suitable for IPM drive.