| CAD Model: | View CAD Model |
| Pkg. Type: | Flat lead |
| Pkg. Code: | PRSN0004DA-A |
| Lead Count (#): | 4 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8541.49.8000 |
| Longevity | 2030 Dec |
| Pkg. Type | Flat lead |
| Lead Count (#) | 4 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Country of Assembly | JAPAN |
| Country of Wafer Fabrication | JAPAN |
| Breakdown Voltage (BV) (kV rms) | 2.5 |
| CTR | 800 |
| CTR (Max)% | 800 |
| CTR (min)% | 300 |
| CTR Range (%) | 300 - 800 |
| Channels (#) | 1 |
| Creepage Distance (mm) | 4 |
| IC @25 °C (A) | 0.08 |
| IC max (mA) | 80 |
| IF at CTR (mA) | 0.05 |
| IF at CTR (mA) | 0.05 |
| Isolation Voltage (Vrms) | 2500 |
| Lead Compliant | Yes |
| MOQ | 50 |
| Price (USD) | $2.8336 |
| SW tf Typ. (µs) | 1150 |
| SW toff Typ. (µs) | 1300 |
| SW ton Typ. (µs) | 130 |
| SW tr Typ. (µs) | 115 |
| Safety Standard CSA (CAN/CSA C22.2 62368-1) | Approved |
| Safety Standard UL (UL1577) | Approved |
| Safety Standard VDE (EN IEC 60747-5-5) | Approved |
| Tape & Reel | No |
| Target applications | Air conditioner,Measurement equipment,Power supply |
| VCE at CTR (V) | 5 |
| VCE at CTR (V) | 5 |
| VCEO (V) | 40 |
| VCEO max (mA) | 40 |
| tf (Typical) (µs) | 115 |
The RV1S2951A is an optically coupled transistor-output isolator featuring a high current transfer ratio at a sub-mA of the forward current. The RV1S2951A consists of an AlGaAs LED on the input side and an NPN silicon phototransistor on the output side in an ultra-small flat-lead package to reduce the mounting area by 30 % compared with the SSOP for the PS28xx series keeping a 4mm creepage distance.