Features
- Integrated with 700V, 240mΩ SuperGaN FET
- Standby power consumption below 75mW at 230VAC in typical 45W to 65W designs
- Adaptive multi‑mode control (PWM, PFM, Burst) and QR/CCM operation
- Supports TL431 and third‑party secondary‑side controllers
- Optimized GaN gate drive for efficient switching
- Supports switching frequencies up to 270kHz (per product option)
- Dual‑polarity auxiliary‑winding support for improved EMI and simplified transformer design
- Built‑in protections: brown‑in, brown‑out, output short‑circuit, output over‑voltage, over‑current, and optocoupler failure
- User‑adjustable internal over‑temperature protection threshold
Description
The RRW22102 is a System‑in‑Package (SiP) product that integrates a 700V SuperGaN FET with a high‑performance AC/DC primary‑side digital flyback controller for secondary‑side regulation (SSR). It is designed for 45W to 65W adapters and supports operation with TL431 shunt regulators and other third‑party secondary‑side controllers across a broad range of power supply applications.
The device operates in constant‑frequency quasi‑resonant (QR) mode and uses adaptive multi‑mode control (MMC), which includes pulse‑width modulation (PWM), pulse‑frequency modulation (PFM), and burst‑mode operation. This control approach improves efficiency, reduces electromagnetic interference (EMI), and eliminates audible noise across varying load conditions.
When paired with a TL431 or other secondary‑side controllers, the RRW22101 achieves tight constant‑voltage (CV), fast dynamic load response, and standby power consumption below 75mW in typical high‑power designs. Its integrated protection features and support for dual‑polarity auxiliary‑winding sensing simplify transformer design, enhance EMI performance, and help reduce overall system cost.
Parameters
| Attributes | Value |
|---|---|
| Topology Characteristic | PWM/PFM Flyback |
| Control Mode | Peak Current Mode DCM/CCM |
| UVLO Rising (V) | 15.3 |
| UVLO Falling (V) | 7.5 |
| VBIAS (Max) (V) | 42 |
| PWMs (#) | 1 |
| Output Power Max (W) | 65 |
| Switching Frequency (KHz) | 70 - 270 |
| Controller / Integrated | Integrated |
| Advanced Features | SuperGaN Integrated |
| Simulation Model Available | No |
| Temp. Range (°C) | -40 to +150°C |
| Qualification Level | Standard |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) |
|---|---|---|
| QFN8x8 | 8 x 8 x 0.85 | 22 |
Product Comparison
Applications
- High‑power rapid‑charging AC/DC adapters for laptops, tablets, and advanced portable devices
- Power supplies for televisions, networking equipment, appliances, and auxiliary power
Applied Filters: