Skip to main content
Renesas Electronics Corporation
NEW
4-Channel, 128Gbaud Optical Modulator Driver with 4Vppd Differential Output for 800Gbps and Optical Modules

Package Information

CAD Model:View CAD Model
Pkg. Type:WAFER
Pkg. Code:DICEW
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeWAFER
Lead Count (#)0
Carrier TypeWFP
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-5 to 95°C
Country of Wafer FabricationUSA
Application800G and beyond advanced multi-level QAM modulation systems
Channels (#)4
Data Rate Max (Gbps)140
FunctionLinear Driver
MOQ70
Output TypeDifferential
Output Voltage (V)4V
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Price (USD)$434.341
PublishedNo
Qty. per Carrier (#)0
Qty. per Reel (#)0
Tape & ReelNo

Description

The RRT75474‑DNT is a low‑power, high‑performance, 128Gbaud quad‑channel linear driver IC. It is designed for 800Gbps and beyond optical integrated transmitter small‑form‑factor (SFF) modules used in metro and long‑haul applications.

The device integrates analog control circuitry and digital control via an serial peripheral interface (SPI), enabling precise, independent drive‑level control, and monitoring. Each driver channel features a 100 Ω differential AC‑coupled input and a 60 Ω differential interface with an open‑collector output stage. The device is suitable for InP based, thin‑film lithium niobate, and silicon photonics Mach–Zehnder modulators.