| CAD Model: | View CAD Model |
| Pkg. Type: | TQFN |
| Pkg. Code: | LAE |
| Lead Count (#): | 32 |
| Pkg. Dimensions (mm): | 4.0 x 4.0 x 0.70 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Pb (Lead) Free | Yes |
| Pkg. Type | TQFN |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Automatic Power Source Selection | Yes |
| Automatic Trickle Charge (Typical) | Set by user |
| Battery Charge Voltage | 2.4 to 55 |
| Battery Charge Voltage Adjustment | 16mV steps |
| Battery Chemistry | Multi-Cell Li+/Polymer |
| Battery Leakage Current (Max) | 50µA, No Adapter, GPC OFF, AMON/BMON OFF, VOUT = 50.4V, DCIN current comes from VOUT, RSLP = IVOUTS2 + CSOP + ICSON + IDCIN + IVOUTS1 |
| Bi-direction | Yes |
| Charge Current Limit Accuracy | ±3.5 (6A) |
| Charging Voltage Accuracy (Max) (±%) | 1.6 |
| Clock Out | No |
| Control Type | Hysteretic Mode |
| Country of Assembly | MALAYSIA, TAIWAN |
| Country of Wafer Fabrication | TAIWAN |
| DC Adapter Detection | Yes |
| Dither | No |
| External Bias | No |
| Input Current Limit Accuracy (% (±)) | 2.7 |
| Input Voltage (Max) (V) | 55 |
| Input Voltage (Max) [Rail 1] | 55 |
| Input Voltage (Min) (V) | 3.9 |
| Input Voltage (Min) [Rail 1] (V) | 3.9 |
| Input Voltage Range (V) | 3.9 - 55 |
| Lead Count (#) | 32 |
| Length (mm) | 4 |
| MOQ | 1000 |
| Output Voltage (Max) (V) | 55 |
| Output Voltage (Max) [Rail 1] (V) | 55 |
| Output Voltage (Min) (V) | 2.4 |
| Output Voltage (Min) [Rail 1] (V) | 2.4 |
| Outputs (#) | 1 |
| POR | Yes |
| Parallelable | No |
| Parametric Category | Buck Boost Controllers (External FETs) |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 4.0 x 4.0 x 0.70 |
| Price (USD) | $3.90474 |
| Product Type | Voltage Regulator |
| Qualification Level | Standard |
| Quiescent Current | 50 µA |
| SYNCH Capability | No |
| Switching Frequency (KHz) | 723 - 723 |
| Switching Frequency Range (Typical) (kHz) | 377 - 948 |
| Temp. Range (°C) | -10 to +100°C |
| Thickness (mm) | 0.7 |
| Topology [Rail 1] | Buck-Boost |
| Trickle Charge Current Range | None |
| VIN1 (Max) (V) | 55 |
| Width (mm) | 4 |
The RRB86848 is a bidirectional buck-boost voltage regulator designed for power tools, portable vacuums, lawn mowers, and additional system bus regulation for notebooks. It provides protection features and supports any USB-C interface platform, including USB Power Delivery (PD) Extended Power Range (EPR). The advanced Renesas R3™ technology ensures highly efficient light-load operation and fast transient response.
This regulator accepts input power from a wide range of DC power sources, such as AC/DC adapters, USB PD ports, and travel adapters, and safely converts it to a regulated voltage. It also supports reverse operation, converting a wide-range DC power source at the output to a regulated voltage at the input, offering flexibility for diverse applications.
The RRB86848 offers programming resistor options to set output voltage, adapter current limits, and output current limits. Additionally, its serial communication interface allows programming of critical parameters, enabling a fully customized solution.