Features
- Single Supply Operation: 1.8V to 5.5V
- Rail-to-Rail Input and Output
- Low Input Offset Voltage: ±0.4mV
- Gain Bandwidth Product: 1MHz
- Low Broadband Noise: 38nV/rtHz
- Low Input Bias Current: 5pA
- Low Supply Current: 60µA/Ch (typ)
- Unity-Gain Stable
- Internal EMI Filter
- Temperature Range: -40°C to +125°C
Description
The RRA79001 (single) and RRA79002 (dual) are low-power operational amplifiers designed for modern, space-conscious electronics. With rail-to-rail input and output swing, these op amps deliver exceptional performance in tight quarters, making them ideal for smoke detectors, wearable tech, and compact appliances where low-voltage operation and robust capacitive-load driving are essential.
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 1, 2, 4 |
| Temp. Range (°C) | -40 to +125°C |
| Bandwidth (MHz) | 1 |
| Offset Voltage (Max) (mV) | 2 |
| IBIAS (nA) | 0.005 |
| CMRR (dB) | 100 |
| PSRR (db) | 100, 117 |
| Rail-to-Rail Input | Yes |
| Rail-to-Rail Output | Yes |
| Common Mode Input Voltage Range (V) | 1.8 - 5.5 |
| IS per Amp (mA) | 0.078 |
| Noise VN (nV/√Hz) | 38 |
| Single Supply Voltage Range (V) | 1.8 - 5.5 |
| Slew Rate (V/µs) | 2.5 |
| Input Offset Voltage Vio (Max) (mV (±)) | 1.6 |
| Supply Current Icc/Idd (Max) (mA) | 0.078 |
| Qualification Level | Industrial, Standard |
Product Comparison
Applications
- Sensor Signal Conditioning
- Power Modules
- Active Filters
- Smoke Detectors
- Motion Detectors
- Wearable Devices
- Appliances
- Barcode Scanners
- HVAC (Heating, Ventilation, and Air Conditioning)
- Motor Control
Applied Filters: