| CAD Model: | View CAD Model |
| Pkg. Type: | MPAK |
| Pkg. Code: | pkg_6113 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | 2 x 3 x 1.4 |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 3 |
| Carrier Type | Embossed Tape |
| Pb (Lead) Free | Yes |
| Application | Industrial, Consumer Use |
| Channels (#) | 1 |
| Ciss (Typical) (pF) | 145 |
| Configuration | Built-In SBD |
| ID (A) | -1.1 |
| Lead Compliant | Yes |
| Length (mm) | 2 |
| MOQ | 3000 |
| Moisture Sensitivity Level (MSL) | 1 |
| Mounting Type | Surface Mount |
| Nch/Pch | Pch |
| Pch (W) | 0.8 |
| Pkg. Dimensions (mm) | 2 x 3 x 1.4 |
| Pkg. Type | MPAK |
| Qg typ (nC) | 3 |
| Qualification Level | Industrial |
| RDS (ON) (Max) @10V (mohm) | 613 |
| RDS (ON) (Max) @4.5V (mohm) | 854 |
| RDS (ON) (Typical) @ 10V / 8V (mohm) | 490 |
| Tape & Reel | No |
| Thickness (mm) | 1.4 |
| VDSS (Max) (V) | -60 |
| VGSS (V) | 10 |
| Vgs (off) (Max) (V) | -2 |
| Width (mm) | 3 |
The RQJ0602EGDQA is a Pch Single Power Mosfet -60V -1.1A 613Mohm Mpak/Sc-59.