| CAD Model: | View CAD Model |
| Pkg. Type: | UPAK |
| Pkg. Code: | pkg_1125 |
| Lead Count (#): | 4 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 4 |
| Carrier Type | Embossed Tape |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Function | Power Amp., Power MOS FET |
| ID (A) | 3.2 |
| Lead Compliant | Yes |
| MOQ | 1000 |
| Mounting Type | Surface Mount |
| Nch/Pch | Nch |
| Pkg. Type | UPAK |
| Qualification Level | Industrial |
| Tape & Reel | No |
| Target applications | General Purpose |
| Thickness (mm) | 1.6 |
The RQA0009TXDQS is a N-Channel MOSFET.