| CAD Model: | View CAD Model |
| Pkg. Type: | DIP |
| Pkg. Code: | pkg_876 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 10 x 6 x 5.06 |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| RoHS (RNA51953AP#T0) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 8 |
| Carrier Type | Tube |
| Pb (Lead) Free | Yes |
| Device Functions | System Monitor, Power supply |
| Family Name | Singlefunction Reset IC |
| Function | Single |
| Lead Compliant | Yes |
| Length (mm) | 10 |
| MOQ | 1000 |
| Output Format | With fixed current load |
| Parametric Category | Voltage Supervisor & Reset ICs |
| Pkg. Dimensions (mm) | 10 x 6 x 5.06 |
| Pkg. Type | DIP |
| Tape & Reel | No |
| Target applications | Peripheral for PC & MCU, Digital Consumer |
| Thickness (mm) | 5.06 |
| Width (mm) | 6 |
Support is limited to customers who have already adopted these products.