Skip to main content
Renesas Electronics Corporation
High-Function LCD Microcontrollers with USB 2.0/Rapid Charging Support for Sensor Modules and Healthcare Devices

Package Information

CAD Model:View CAD Model
Pkg. Type:LFQFP
Pkg. Code:pkg_11854
Lead Count (#):80
Pkg. Dimensions (mm):12 x 12 x 1.7
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)EAR99
HTS (US)8542.31.0020
RoHS (R5F110MEAFB#10)EnglishJapanese
Pb (Lead) FreeYes

Product Attributes

Carrier TypeFull Carton (Tray)
Family NameRL78
Series NameRL78/L1x
Group NameL1C
CPU ArchitectureRL78
Main CPURL78-S3
Sub CPUNo
Floating Point UnitNo
Bit Length16
Program Memory (KB)64
Data Flash (KB)8
RAM (KB)8
ECC SRAMNo
Lead Count (#)80
Pitch (mm)0.5
Pkg. Dimensions (mm)12 x 12 x 1.7
Number of Supply Voltage(s) (#)1
Supply Voltage (V)1.6 - 3.6
I/O Ports59
DMAC or DTCDTC
DMA (ch)0
Temperature Sensor (ch) (#)1
Power-On ResetYes
Watchdog Timer (ch)1
External Memory Bus (bit)No
DRAM I/FNo
3D GPUNo
AcceleratorNo
MOQ952
Temp. Range (°C)Ta = -40 to +85
External Interrupt Pins (#)9
LVD or PVDYes
Operating Freq (Max) (MHz)24
Sub-clock (32.768 kHz)Yes
On-chip OscillatorYes
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB Ports (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)4
SPI (ch)4
QSPI (ch)0
OSPI (ch)0
I2C (#)5
I3C (ch)0
CAN (ch)0
CAN-FD (ch)0
WirelessNo
IrDANo
LIN (#)1
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)13
32-Bit Timer (ch)0
16-Bit Timer (ch) (#)11
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)1
RTCYes
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)9
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)2
Analog Comparator (ch)1
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerYes
SSI (ch)0
Security & EncryptionNo
Debug InterfaceSingle-wire Serial
Moisture Sensitivity Level (MSL)3
Assembly LocationCHINA
Wafer Fab LocationJAPAN
12-Bit Timer (ch)0
32-Bit High Res Timer (ch)0
ADC12-bit x 9-ch
ApplicationLCD
Asynchronous General Purpose Timer (ch)0
Bit Size16
CPURL78
DAC8-bit x 2-ch
DMANo
DTC (ch)0
Delta-Sigma A/D ConverterNo
EthernetNo
Family NameRL78
Group NameL1C
High-Speed Analog Comparator (ch)0
Human Machine InterfaceLCD Segment Count x 320
Lead CompliantYes
Length (mm)12
Longevity2036 Dec
Low-Power Analog Comparator (ch)0
NPUNo
Pb (Lead) FreeYes
Pkg. TypeLFQFP
Price (USD)$2.01096
SPI (#)4
Suggested KitsRL78/L1C-Starter-Kit
Tape & ReelNo
Thickness (mm)1.7
Timer16-bit x 8-ch
UART (#)4
USBUSB Peripheral, USB Ports (ch) x 1, USB Endpoints x 5
USBFS (ch)0
USBHS (ch)0
Width (mm)12

Description

RL78/L1C microcontrollers have a built-in segment LCD driver and USB 2.0 function. Three LCD driving voltage generation methods (external resistance division, capacitive split, and internal voltage boost) are supported, corresponding to a variety of segment LCD panels. They realize low current consumptionNote 1: external resistance division: 1.76μANote 2, internal voltage boost: 1.23μA, and capacitive split: 0.74µA. They support USB high-speed battery charging (Battery Charging Specification 1.2) and come in a lineup of 80/100-pin, maximum 416 segment products. These microcontrollers can be used in sensor modules and healthcare devices as well as home appliances and measurement devices.

Note 1: Current (typ.) at 1/3 bias, subclock operation, HALT mode, and RTC operation.

Note 2: Resistance value for external resistance division = 1000kΩ.