Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Low Power, Lower Operating Current Microcontrollers for General Purpose Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:LFQFP
Pkg. Code:pkg_11657
Lead Count (#):48
Pkg. Dimensions (mm):7 x 7 x 1.7
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.a.2
HTS (US)8542.31.0020
Pb (Lead) FreeYes

Product Attributes

Carrier TypeTape & Reel
Family NameRL78
Series NameRL78/G1x
Group NameG13A
CPU ArchitectureRL78
Main CPURL78-S2
Sub CPUNo
Floating Point UnitNo
Bit Length16
Program Memory (KB)384
Data Flash (KB)8
RAM (KB)24
ECC SRAMNo
Lead Count (#)48
Pitch (mm)0.5
Pkg. Dimensions (mm)7 x 7 x 1.7
Number of Supply Voltage(s) (#)1
Supply Voltage (V)1.6 - 5.5
I/O Ports44
DMAC or DTCDMAC
DMA (ch)2
Temperature Sensor (ch) (#)1
Power-On ResetYes
Watchdog Timer (ch)1
External Memory Bus (bit)No
DRAM I/FNo
3D GPUNo
AcceleratorNo
MOQ2000
Temp. Range (°C)Ta = -40 to +105
External Interrupt Pins (#)10
LVD or PVDYes
Operating Freq (Max) (MHz)32
Sub-clock (32.768 kHz)Yes
On-chip OscillatorYes
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB Ports (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)3
SPI (ch)5
QSPI (ch)0
OSPI (ch)0
I2C (#)6
I3C (ch)0
CAN (ch)0
CAN-FD (ch)0
WirelessNo
IrDANo
LIN (#)1
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)7
32-Bit Timer (ch)0
16-Bit Timer (ch) (#)8
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)1
RTCYes
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)0
10-Bit A/D Converter (ch)10
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)0
Security & EncryptionNo
Debug InterfaceSingle wire serial
Moisture Sensitivity Level (MSL)3
Country of AssemblyCHINA
Country of Wafer FabricationJAPAN
12-Bit Timer (ch)1
32-Bit High Res Timer (ch)0
ADC10-bit x 10-ch
ApplicationGeneral Purpose
Asynchronous General Purpose Timer (ch)0
Bit Size16
CPURL78
DMAYes
DTC (ch)0
EthernetNo
Family NameRL78
Group NameG13A
High-Speed Analog Comparator (ch)0
Lead CompliantYes
Length (mm)7
Low-Power Analog Comparator (ch)0
NPUNo
Pb (Lead) FreeYes
Pkg. TypeLFQFP
SPI (#)0
Suggested KitsRSK RL78/G13,RSK RL78/G13
Tape & ReelNo
Thickness (mm)1.7
Timer12-bit x 1-cht, 16-bit x 8-ch
UART (#)3
USBFS (ch)0
USBHS (ch)0
Width (mm)7

Description

The General-purpose microcomputer with lower operating current than RL78/G13.