Pitch (mm) | 0.65 |
Lead Count (#) | 10 |
Pkg. Dimensions (mm) | 4.4 x 3.6 x 1.45 |
Pkg. Code | pkg_11835 |
Pkg. Type | LSSOP |
Moisture Sensitivity Level (MSL) | 3 |
HTS (US) | 85423190000 |
RoHS (R5F10Y16ASP#50) | EnglishJapanese |
Pb (Lead) Free | Yes |
ECCN (US) |
Carrier Type | Tape & Reel |
Family Name | RL78 |
Series Name | RL78/G1x |
Group Name | G10 |
CPU Architecture | RL78 |
Main CPU | RL78-S1 |
Sub CPU | No |
Floating Point Unit | No |
Bit Length | 8 |
Program Memory (KB) | 2 |
Data Flash (KB) | 0 |
RAM (KB) | 0.256 |
ECC SRAM | No |
Lead Count (#) | 10 |
Pitch (mm) | 0.65 |
Pkg. Dimensions (mm) | 4.4 x 3.6 x 1.45 |
Number of Supply Voltage(s) (#) | 1 |
Supply Voltage (V) | 2 - 5.5 |
I/O Ports | 8 |
DMAC or DTC | No |
DMA (ch) | 0 |
Temperature Sensor (ch) (#) | 0 |
Power-On Reset | Yes |
Watchdog Timer (ch) | 1 |
External Memory Bus (bit) | No |
DRAM I/F | No |
3D GPU | No |
Accelerator | No |
Temp. Range | Ta = -40 to +85°C |
External Interrupt Pins (#) | 3 |
LVD or PVD | No |
Operating Freq (Max) (MHz) | 20 |
Operating Freq of Sub CPU (Max) | 0 |
Sub-clock (32.768 kHz) | No |
On-chip Oscillator | Yes |
Ethernet speed | No |
Ethernet (ch) | 0 |
EtherCat (ch) (#) | 0 |
USB Ports (#) | 0 |
USB FS (host ch/device ch) | ( 0 / 0 ) |
USB HS (host ch/device ch) | ( 0 / 0 ) |
USB SS (host ch/device ch) | ( 0 / 0 ) |
PCI Express (generation and ch) | No |
SCI or UART (ch) | 1 |
SPI (ch) | 1 |
QSPI (ch) | 0 |
OSPI (ch) | 0 |
I2C (#) | 1 |
I3C (ch) | 0 |
CAN (ch) | 0 |
CAN-FD (ch) | 0 |
Wireless | No |
IrDA | No |
LIN (#) | 0 |
SDHI (ch) | 0 |
High Resolution Output Timer | No |
PWM Output (pin#) | 1 |
32-Bit Timer (ch) | 0 |
16-Bit Timer (ch) (#) | 2 |
8-Bit Timer (ch) | 0 |
Standby operable timer | No |
Asynchronous General Purpose Timer / Interval Timer (ch) | 0 |
RTC | No |
16-Bit A/D Converter (ch) | 0 |
14-Bit A/D Converter (ch) | 0 |
12-Bit A/D Converter (ch) | 0 |
10-Bit A/D Converter (ch) | 4 |
24-Bit Sigma-Delta A/D Converter (ch) | 0 |
16-Bit D/A Converter (ch) | 0 |
12-Bit D/A Converter (ch) | 0 |
10-Bit D/A Converter (ch) (#) | 0 |
8-Bit D/A Converter (ch) | 0 |
Analog Comparator (ch) | 0 |
OPAMP (ch) (#) | 0 |
PGA (ch) | 0 |
Capacitive Touch Sensing Unit (ch) | 0 |
Graphics LCD Controller | No |
MIPI Interfaces (DSI) (ch) | 0 |
MIPI Interfaces (CSI) (ch) | 0 |
Camera I/F (Parallel) | No |
Image Codec | No |
2D Drawing Engine | No |
Segment LCD Controller | No |
SSI (ch) | 0 |
Security & Encryption | No |
Debug Interface | Single wire serial |
Moisture Sensitivity Level (MSL) | 3 |
Country of Assembly | Malaysia |
Country of Wafer Fabrication | Japan |
Bit Size | 8 |
CPU | RL78 |
DAC | No |
DMA | No |
Ethernet | No |
Family Name | |
Group Name | |
Human Machine Interface | No |
Lead Compliant | Yes |
Length (mm) | 4.4 |
Longevity | 4000 Jul |
MIPI Interfaces (DSI/CSI) | 0 |
MOQ | 2500 |
Pb (Lead) Free | Yes |
Pkg. Type | LSSOP |
Tape & Reel | No |
Thickness (mm) | 1.45 |
Timer | 16-bit x 2-ch |
USB | No |
Width (mm) | 3.6 |
RL78/G10 microcontrollers realize the industry's lowest level of consumption current (CPU: 46 μA/MHz, standby (STOP): 560 nA). With an on-chip oscillator, A/D converter, comparator, and more, and a 10/16-pin package lineup, they support more compact system size. These low pin count microcontrollers are perfect for small consumer electronics.