| CAD Model: | View CAD Model |
| Pkg. Type: | HWQFN |
| Pkg. Code: | pkg_20171 |
| Lead Count (#): | 24 |
| Pkg. Dimensions (mm): | 4 x 4 x 0.8 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| RoHS (R7F122F7G3ANP-C#BA0) | EnglishJapanese |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Carrier Type | Full Carton (Tray) |
| Family Name | RL78 |
| Series Name | RL78/F2x |
| Group Name | F22 |
| CPU Architecture | RL78 |
| Main CPU | RL78-S3 |
| Sub CPU | No |
| Floating Point Unit | No |
| Bit Length | 16 |
| Program Memory (KB) | 128 |
| Data Flash (KB) | 8 |
| RAM (KB) | 12 |
| ECC SRAM | Yes |
| Lead Count (#) | 24 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 4 x 4 x 0.8 |
| Number of Supply Voltage(s) (#) | 1 |
| Supply Voltage (V) | 1.8 - 5.5 |
| I/O Ports | 15 |
| DMAC or DTC | DTC |
| DMA (ch) | 0 |
| Temperature Sensor (ch) (#) | 0 |
| Power-On Reset | Yes |
| Watchdog Timer (ch) | 1 |
| External Memory Bus (bit) | No |
| DRAM I/F | No |
| 3D GPU | No |
| Accelerator | No |
| Temp. Range (°C) | Ta = -40 to +105 |
| External Interrupt Pins (#) | 7 |
| LVD or PVD | Yes |
| Operating Freq (Max) (MHz) | 40 |
| Sub-clock (32.768 kHz) | No |
| On-chip Oscillator | Yes |
| Ethernet speed | No |
| Ethernet (ch) | 0 |
| EtherCat (ch) (#) | 0 |
| USB Ports (#) | 0 |
| USB FS (host ch/device ch) | ( 0 / 0 ) |
| USB HS (host ch/device ch) | ( 0 / 0 ) |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| PCI Express (generation and ch) | No |
| SCI or UART (ch) | 2 |
| SPI (ch) | 2 |
| QSPI (ch) | 0 |
| OSPI (ch) | 0 |
| I2C (#) | 2 |
| I3C (ch) | 0 |
| CAN (ch) | 0 |
| CAN-FD (ch) | 0 |
| Wireless | No |
| IrDA | No |
| LIN (#) | 1 |
| SDHI (ch) | 0 |
| High Resolution Output Timer | No |
| PWM Output (pin#) | 16 |
| 32-Bit Timer (ch) | 0 |
| 16-Bit Timer (ch) (#) | 15 |
| 8-Bit Timer (ch) | 0 |
| Standby operable timer | No |
| Asynchronous General Purpose Timer / Interval Timer (ch) | 1 |
| RTC | Yes |
| 16-Bit A/D Converter (ch) | 0 |
| 14-Bit A/D Converter (ch) | 0 |
| 12-Bit A/D Converter (ch) | 4 |
| 10-Bit A/D Converter (ch) | 0 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 16-Bit D/A Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 0 |
| 10-Bit D/A Converter (ch) (#) | 0 |
| 8-Bit D/A Converter (ch) | 0 |
| Analog Comparator (ch) | 0 |
| OPAMP (ch) (#) | 0 |
| PGA (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 7 |
| Graphics LCD Controller | No |
| MIPI Interfaces (DSI) (ch) | 0 |
| MIPI Interfaces (CSI) (ch) | 0 |
| Camera I/F (Parallel) | No |
| Image Codec | No |
| 2D Drawing Engine | No |
| Segment LCD Controller | No |
| SSI (ch) | 0 |
| Security & Encryption | Secure Boot, AES, TRNG |
| Debug Interface | Single wire serial |
| Moisture Sensitivity Level (MSL) | 3 |
| Application | Automotive |
| Family Name | RL78 |
| Group Name | F22 |
| Lead Compliant | Yes |
| Length (mm) | 4 |
| MOQ | 3920 |
| NPU | No |
| Pb (Lead) Free | Yes |
| Pkg. Type | HWQFN |
| Tape & Reel | No |
| Thickness (mm) | 0.8 |
| Width (mm) | 4 |
The RL78/F22 next-generation super-low power automotive microcontrollers are ideal for realizing future highly reliable smart actuators and sensors, as well as low-end body electronic control units (ECUs). As an innovative prolongation of the known RL78/F1x MCUs, the RL78/F22 can cover prospective market requirements. With its increased CPU performance, high-temperature capability, and enhanced peripheral feature set, the RL78/F22 is a perfect fit for various applications.
RL78/F2x products are designed according to ISO 26262 and support functional safety (FuSa) up to ASIL B. Additionally, partner-provided AUTOSAR MCAL (ASIL B) is also available. RL78/F2x products support up to the EVITA-Light security standard or more. An AES crypto module can handle key lengths of up to 256 bits and supports secure boot and authentication. To further boost the calculation performance for BLDC field-oriented control (FOC) motor control and DC/DC control systems, RL78/F2x is equipped with the unique application accelerator IP to offload complex trigonometric and arithmetic processing. RL78/F22 is equipped with a capacitive touch sensing unit (CTSU2SLa).
RL78/F2x MCUs are fully hardware and software upward-compatible with RL78/F1x, enabling software reuse.