Skip to main content
Renesas Electronics Corporation
Nch Single Power Mosfet 600V 21A 360Mohm To-3Pfm

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-3PFM
Pkg. Code:pkg_1306
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
Country of AssemblyMalaysia
Country of Wafer FabricationJapan
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)2600
ID (A)21
Lead CompliantYes
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pch (W)60
Pkg. TypeTO-3PFM
Qg typ (nC)67
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)360
Standard Pkg. TypeTO-3PF
Tape & ReelNo
VDSS (Max) (V)600
VGSS (V)30
Vgs (off) (Max) (V)4.5

Description

The RJK6015DPM is a Nch Single Power Mosfet 600V 21A 360Mohm To-3Pfm.