Skip to main content
N Channel Power MOSFET

Package Information

CAD Model:View CAD Model
Pkg. Type:LFPAK-i
Pkg. Code:pkg_6748
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)1700
ID (A)17
Lead CompliantYes
MOQ2500
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)30
Pkg. TypeLFPAK-i
Qg typ (nC)27.3
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)98
Tape & ReelNo
VDSS (Max) (V)200
VGSS (V)30
Vgs (off) (Max) (V)1

Description

The RJK2054DPC is a N Channel Power MOSFET.