Skip to main content
Renesas Electronics Corporation
N Channel Power MOSFET

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-220FL
Pkg. Code:pkg_6896
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)6720
ConfigurationBuilt-In SBD
ID (A)20
Lead CompliantNo
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pch (W)28.5
Pkg. TypeTO-220FL
Qg typ (nC)52
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)70
RDS (ON) (Max) @4.5V (mohm)60
Standard Pkg. TypeTO-220F
Tape & ReelNo
VDSS (Max) (V)150
VGSS (V)10
Vgs (off) (Max) (V)1.5

Description

The RJK1560DPP-M0 is a N Channel Power MOSFET.