Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Pch Thermal FET -60V -4A 100mohm TO-252 / DPAK

Package Information

CAD Model:View CAD Model
Pkg. Type:DPAK(S)
Pkg. Code:pkg_6701
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)4
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ApplicationIndustrial, Automotive Use
Automotive Qual.Yes
Channels (#)1
FunctionThermal FETs
ID (A)-4
Lead CompliantNo
MOQ3000
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)30
Pkg. TypeDPAK(S)
Price (USD)$3.67875
Qualification LevelAutomotive
RDS (ON) (Max) @10V (mohm)100
RDS (ON) (Typical) @ 10V / 8V (mohm)79
RDS (on) (Max) @8V to 10V (mohm)100
RDS (on) (ohm) typ. @8V to 10V (mohm)79
Series NameThermal FETs
Simulation Model AvailableYes
Standard Pkg. TypeTO-252 / DPAK
Tape & ReelNo
VDSS (Max) (V)-60

Description

This FET has the over temperature shut-down capability sensing to the junction temperature. This FET has the built-in over temperature shut-down circuit in the gate area. And this circuit operation to shut-down the gate voltage in case of high junction temperature like applying over power consumption, over current etc. .