Skip to main content
Renesas Electronics Corporation
High-end Automotive Microcontrollers Ideal for Body Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:QFP176
Pkg. Code:pkg_11880
Lead Count (#):176
Pkg. Dimensions (mm):24 x 24 x 1.7
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.a.2
HTS (US)8542.31.0025
RoHS (R7F7017093AFP-C#AA1)EnglishJapanese
Pb (Lead) FreeYes

Product Attributes

Carrier TypeTray
Family NameRH850
Series NameRH850/F1x
Group NameF1KH-D8
CPU ArchitectureRH850
Main CPUG3KH
Sub CPUNo
Floating Point UnitYes
Bit Length32
Program Memory (KB)8192
Data Flash (KB)256
RAM (KB)1024
ECC SRAMYes
Lead Count (#)176
Pitch (mm)0.5
Pkg. Dimensions (mm)24 x 24 x 1.7
Number of Supply Voltage(s) (#)2
Supply Voltage (V)3 - 5.5
I/O Ports144
DMAC or DTCYes
DMA (ch)32
Temperature Sensor (ch) (#)0
Power-On ResetYes
Watchdog Timer (ch)1
DRAM I/FNo
3D GPUNo
AcceleratorNo
MOQ1
Temp. Range (°C)-40 to +105
External Interrupt Pins (#)24
LVD or PVDYes
Operating Freq (Max) (MHz)240
Sub-clock (32.768 kHz)Yes
On-chip OscillatorYes
Ethernet speed100Mb
Ethernet (ch)1
EtherCat (ch) (#)0
USB Ports (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)2
SPI (ch)10
QSPI (ch)0
OSPI (ch)0
I2C (#)2
I3C (ch)0
CAN (ch)8
CAN-FD (ch)0
WirelessNo
IrDANo
LIN (#)18
PWM Output (pin#)0
32-Bit Timer (ch)16
16-Bit Timer (ch) (#)48
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
RTCYes
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)58
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (CSI) (ch)0
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)0
Security & EncryptionYes
Moisture Sensitivity Level (MSL)3
12-Bit Timer (ch)0
32-Bit High Res Timer (ch)0
ADC58
Advanced FeaturesCAN/CAN FD 8ch, LIN, FlexRay 2ch, Ethernet 2ch, ICU (Intelligent Cryptographic Unit)
Asynchronous General Purpose Timer (ch)0
Bit Size32
CPUG3KH
DMAYes
DTC (ch)0
Easy to StartYes
EthernetYes
Family NameRH850
FlexRay (ch) (#)2
Group NameF1KH-D8
High-Speed Analog Comparator (ch)0
Highest ASIL LevelASIL-B
I / O Supply (V)3.3V, 5V
Lead CompliantYes
Length (mm)24
Low-Power Analog Comparator (ch)0
Number of core (Main + Checker)2 + 0
OTA CapabilityYes
Pb (Lead) FreeYes
Pkg. TypeQFP176
Price (USD)$18.4335
SENT (ch) (#)2
SPI (#)10
Security LevelEVITA MID
Standby ModeNo
Tape & ReelNo
Thickness (mm)1.7
Timer16-bit x 48-ch, 32-bit x 16-ch
USBFS (ch)0
USBHS (ch)0
Width (mm)24

Description

The RH850/F1KH-D8 is one group of single-chip microcontrollers in the RH850/F1x series, which is designed for automotive electrical body applications. While it achieves low power consumption, the internal flash memory ranges from 6MB to 8MB and the package covers a wide range from 176 to 324 pins. Also, CAN FD and Ethernet interfaces, along with a hardware security module have been added to all products, and the CPU operating frequency has been improved to 240MHz and is equipped with a dual CPU.