Skip to main content
Renesas Electronics Corporation
Next Generation of Automotive Powertrain Microcontroller

Package Information

CAD Model:View CAD Model
Pkg. Type:BGA468
Pkg. Code:pkg_11912
Lead Count (#):468
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

ECCN (US)3A991.a.2
HTS (US)8542.31.0025
Pb (Lead) Free
Moisture Sensitivity Level (MSL)

Product Attributes

Family NameRH850
Series NameRH850/E2x
Group NameE2H
CPU ArchitectureRH850
Main CPUG4MH
Sub CPUNo
Floating Point UnitYes
Bit Length32
Program Memory (KB)12288
Data Flash (KB)256
RAM (KB)1152
ECC SRAMYes
Lead Count (#)468
Number of Supply Voltage(s) (#)3
Supply Voltage (V)3 - 5.5
DMA (ch)32
Temperature Sensor (ch) (#)1
Power-On ResetYes
Watchdog Timer (ch)4
External Memory Bus (bit)32
3D GPUNo
AcceleratorFXU
Temp. Range (°C)-40 to +150
External Interrupt Pins (#)12
LVD or PVDYes
Operating Freq (Max) (MHz)400
Sub-clock (32.768 kHz)No
On-chip OscillatorYes
Ethernet speedYes
Ethernet (ch)1
EtherCat (ch) (#)0
USB Ports (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)20
SPI (ch)8
QSPI (ch)0
OSPI (ch)0
I3C (ch)0
CAN (ch)0
CAN-FD (ch)6
WirelessNo
IrDANo
LIN (#)6
SDHI (ch)0
PWM Output (pin#)0
32-Bit Timer (ch)154
16-Bit Timer (ch) (#)40
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
RTCNo
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)96
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)38
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)0
12-Bit Timer (ch)0
32-Bit High Res Timer (ch)0
ADC96
Advanced FeaturesEngine Control, Transmission
Asynchronous General Purpose Timer (ch)0
Bit Size32
CPUG4MH
DTC (ch)0
Delta-Sigma A/D ConverterNo
EthernetYes
Family NameRH850
Flash Memory (KB)12288
FlexRay (ch) (#)2
Group NameE2H
High-Speed Analog Comparator (ch)0
Highest ASIL LevelASIL-D
Low-Power Analog Comparator (ch)0
Number of core (Main + Checker)4 + 2
PSI5S (ch) (#)1
Pkg. TypeBGA468
SENT (ch) (#)20
SPI (#)8
Security & EncryptionYes
Standby ModeNo
Timer16-bit x 40-ch, 32-bit x 154-ch
USBFS (ch)0
USBHS (ch)0

Description

The RH850/E2H microcontrollers operate at 400 MHz and are equipped with large-capacity code flash and RAM of the highest speed class, which is necessary for real-time control. By leveraging multiple G4MH cores, the RH850/E2M supports even more advanced functionality, and many built-in functions such as security functions for Evita Medium and functional safety (ISO 26262) functions make it easier to get the certification. Over The Air (OTA) updating for automatically updating software wirelessly to a safer control program is also supported.