Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
FemtoClock 3 Wireless 3-Channel Ultra-Low Phase Noise Synchronizer and Jitter Attenuator with 12 Outputs
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Package Information

CAD Model:View CAD Model
Pkg. Type:CABGA
Pkg. Code:BJG100
Lead Count (#):100
Pkg. Dimensions (mm):9.0 x 9.0 x 1.1
Pitch (mm):0.8

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes

Product Attributes

Wireless1
Output TypeHCSL, LVCMOS, LVDS
Inputs (#)8
Input TypeCML, Crystal, HCSL, LVCMOS, LVDS, LVPECL
Output Banks (#)12
Pkg. Dimensions (mm)9.0 x 9.0 x 1.1
Pkg. TypeCABGA
Carrier TypeTray
Core Voltage (V)1.8V, 3.3V
Input Freq (MHz)5.0E-7 - 1000
Lead Count (#)100
Length (mm)9
MOQ260
Moisture Sensitivity Level (MSL)3
Output Freq Range (MHz)5.0E-7 - 1000
Output Voltage (V)1.8V
Outputs (#)12
Pb (Lead) FreeYes
Pb Free Categorye1 SnAgCu
Phase Jitter Max RMS (ps)0.05
Phase Jitter Typ RMS (ps)0.018
Pitch (mm)0.8
Product CategoryFemtoClock 3
Qty. per Carrier (#)260
Qty. per Reel (#)0
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.1
Width (mm)9

Description

The RC38312 is an ultra-low phase noise radio synchronizer, multi-frequency clock synthesizer, and digitally controlled oscillator (DCO). It delivers exceptional performance for 5G radio units (RU), distribution units (DU), and network switches and routers. Its capability to output clocks with ultra-low in-band phase noise and significantly reduced spurious levels enhances the reliability and efficiency of 4G and 5G RF transceivers. The device offers the most margin on reference clock jitter, with up to three synchronization domains and four frequency domains, allowing designers to simplify their overall PCB design and providing a single timing solution supporting both synchronization via CPRI or eCPRI and RF clock generation. It offers low power dissipation and a smaller area while still achieving ultra-low jitter, and maintains ultra-low phase coherence essential for 5G and 5G-A BTS radio unit designs. The RC38312 provides flexibility by allowing locking to external reference clocks or free-running crystals/oscillators and features hitless reference switching to ensure uninterrupted service even when switching between redundant timing sources, making it an ideal choice for ensuring robust, precise timing across telecommunication applications.